Back to overview

Management tool: FL SNMP OPC server

Modern automation systems with Ethernet communication are often multifaceted and complex. This is why fast diagnostics play an important role. FL SNMP-OPC servers collect device and network information that is read via SNMP. This means that you can integrate SNMP-based devices into OPC-based process control systems (SCADA) on the one side and into human-machine interface systems (HMI) on the other side.

Detect network devices automatically

Automatic network scan  

Network scan with the SNMP OPC server

The SNMP OPC server offers automatic network scans. The software searches connected networks and inserts all existing devices together with their names, IP parameters and SNMP data points in the network profile.

Network construction using drag & drop

Pre-configured device catalog of the SNMP OPC server  

Integration using drag & drop: the device catalog of the SNMP OPC server

It couldn't be faster. Using drag & drop, move pre-configured devices from a list to your network structure. The provided catalog contains infrastructure components and controllers from Phoenix Contact, which you can simply select. The individual data points are already stored.

Just enter the corresponding IP address and you're done!

Integration made easy

MIB browser  

Find SNMP data points quickly – with the MIB browser

The MIB (Management Information Base) is a database that contains all the SNMP data points of a device. It is provided by all manufacturers of SNMP-compatible devices.

Do you want to create a device profile quickly and easily? The SNMP OPC server offers a MIB browser. It can be used to search the MIB for data points for the device profile. In this way, you can integrate elements into your network with just a few clicks of the mouse.

Easy integration of traps and alarms

Window for setting alarms and traps  

Easy configuration of alarm messages

With the SNMP OPC server, you can adapt trap messages easily and individually. In addition, it supports ActiveX objects, so that trap messages from various applications can be easily displayed.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388