MINI MCR-SL-SHUNT-UI-NC
-
Signal conditioner
2810780
MCR 3-way signal conditioner, with configurable input/output, for electrical isolation and conversion of analog signals in the mV range, both unipolar and bipolar with screw connection, not preconfigured
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Signal conditioner |
Product family | MINI Analog |
No. of channels | 1 |
Configuration | DIP switches |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | 100 Hz / 30 Hz switchable |
Step response (10-90%) | 3.5 ms (100 Hz) |
Maximum temperature coefficient | < 0.01 %/K |
Temperature coefficient, typical | < 0.002 %/K |
Maximum transmission error | ≤ 0.2 % |
< 0.4 % (Without adjustment) | |
Electrical isolation Input/output/power supply | |
Rated insulation voltage | 30 V AC |
50 V DC | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Supply | |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (The DIN rail connector (ME 6,2 TBUS-2 1,5/5-ST-3,81 GN, item no. 2869728) can be used to bridge the supply voltage. It can be snapped onto a 35 mm DIN rail in accordance with EN 60715) |
Max. current consumption | < 25 mA |
Power consumption | < 450 mW (Current output) |
Signal: Voltage | |
Number of inputs | 1 |
Configurable/programmable | Yes, unconfigured |
Voltage input signal | -50 mV ... 50 mV |
-60 mV ... 60 mV | |
-75 mV ... 75 mV | |
-80 mV ... 80 mV | |
-100 mV ... 100 mV | |
-120 mV ... 120 mV | |
-150 mV ... 150 mV | |
-200 mV ... 200 mV | |
-240 mV ... 240 mV | |
-300 mV ... 300 mV | |
-500 mV ... 500 mV | |
-600 mV ... 600 mV | |
-750 mV ... 750 mV | |
-800 mV ... 800 mV | |
-1 V ... 1 V | |
-1.2 V ... 1.2 V | |
-1.5 V ... 1.5 V | |
-2 V ... 2 V | |
-2.4 V ... 2.4 V | |
-3 V ... 3 V | |
0 mV ... 50 mV (additional areas can be configured, see table) | |
0 mV ... 60 mV | |
0 mV ... 75 mV | |
0 mV ... 80 mV | |
0 mV ... 100 mV | |
0 mV ... 120 mV | |
0 mV ... 150 mV | |
0 mV ... 200 mV | |
0 mV ... 240 mV | |
0 mV ... 300 mV | |
0 mV ... 500 mV | |
0 mV ... 600 mV | |
0 mV ... 750 mV | |
0 mV ... 800 mV | |
0 V ... 1 V | |
0 V ... 1.2 V | |
0 V ... 1.5 V | |
0 V ... 2 V | |
0 V ... 2.4 V | |
0 V ... 3 V | |
Max. voltage input signal | approx. 3 V DC |
Input resistance of voltage input | approx. 10 kΩ |
Signal: Voltage/current | |
Number of outputs | 1 |
Configurable/programmable | Yes, unconfigured |
Voltage output signal | 0 V ... 10 V |
2 V ... 10 V | |
0 V ... 5 V | |
1 V ... 5 V | |
-10 V ... 10 V (The bi-polar output can be used only for bi-polar input signals.) | |
-5 V ... 5 V (The bi-polar output can be used only for bi-polar input signals.) | |
Current output signal | 0 mA ... 20 mA |
4 mA ... 20 mA | |
Load/output load voltage output | ≥ 10 kΩ |
Load/output load current output | < 500 Ω (at 20 mA) |
Ripple | < 20 mVPP (at 500 Ω) |
< 20 mVPP (at 10 kΩ) |
Connection method | Screw connection |
Connection technology | 2-conductor |
Stripping length | 12 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 26 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm |
Height | 93.1 mm |
Depth | 102.5 mm |
Color | green (RAL 6021) |
Housing material | PBT |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
UL, USA/Canada | |
Identification | UL 508 Recognized |
Class I, Div. 2, Groups A, B, C, D T4 | |
Shipbuilding approval | |
Certificate | DNV GL TAA000020N |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | B |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Safety measures must be taken to prevent electrostatic discharge. |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 6 % |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 6 % |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 6 % |
Electrical isolation | Basic insulation in accordance with EN 61010 |
Mounting type | DIN rail mounting |
Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
Mounting position | any |
Item number | 2810780 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | C403 |
Product key | DK1131 |
GTIN | 4046356305341 |
Weight per piece (including packing) | 117.8 g |
Weight per piece (excluding packing) | 117.7 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210120 |
ECLASS-15.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
SCIP | 7975b2f4-38e1-460a-af8d-0a3645e9af5f |
EF3.0 Climate Change | |
CO2e kg | 2.489 kg CO2e |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
MCR-DP - Separating plate 1430594
-
TC-D37SUB-AIO16-M-PS-UNI - Module carrier 2902934
-
TC-D37SUB-ADIO16-M-P-UNI - Module carrier 2902933
-
MINI MCR DKL - Transparent cover 2308111
-
MINI MCR-DKL-LABEL - Marking label 2810272
-
MINI MCR-SL-PTB - Power terminal block 2864134
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SZS 0,6X3,5 - Screwdriver 1205053
Your advantages
Power supply possible via the foot element (TBUS)
Ideal for converting signals for shunt measurements
Low power consumption
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of mV signals to create standard analog signals
Up to 280 signal combinations can be configured using DIP switches
3-way isolation
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057