PT 2-PE/S-230AC-ST
-
Type 3 surge protection plug
2839347
Type 3 arrester replacement plug (device protection) for 1-phase power supply networks with separate N and PE (3-conductor system: L1, N, PE).
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Replacement plug |
Product family | PLUGTRAB PT |
Type | Male |
Number of positions | 2 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.00 |
IEC test classification | III |
T3 | |
EN type | T3 |
Dimensional drawing |
|
Width | 17.7 mm |
Height | 45 mm |
Depth | 52 mm |
Horizontal pitch | 1 Div. |
Complete module width | 17.7 mm |
Complete module height | 90 mm |
Complete module depth | 65.5 mm |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6.6 |
Direction of action | 1L-N & N-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC | 253 V AC |
Rated load current IL | 26 A (30 °C) |
Protective conductor current IPE | ≤ 2.5 µA |
Standby power consumption PC | ≤ 350 mVA |
Nominal discharge current In (8/20) µs | 3 kA |
3 kA (in acc. with UL 1449) | |
Voltage protection level Up (L-N) | ≤ 1.1 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Residual voltage at In | ≤ 1.1 kV |
≤ 600 V | |
≤ 600 V | |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. required back-up fuse | 25 A (gL) |
25 A (MCB 25 A B/C) | |
Short-circuit current rating IP with max. backup fuse (r.m.s.) | 1.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C (non-Ex) |
-40 °C ... 80 °C (Class I Div. 2 Gr. A, B, C, D) |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
UL 1449 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Standards/specifications | UL 1449 |
Note | ed. 2 |
Mounting type | on base element |
Item number | 2839347 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | CL1411 |
GTIN | 4017918182540 |
Weight per piece (including packing) | 26.47 g |
Weight per piece (excluding packing) | 26.47 g |
Customs tariff number | 85363090 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
Compatible products
-
X-PEN 0,35 - Marker pen 0811228
-
ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
-
ZBF 5/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808668
-
ZBF 5,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808671
-
ZBF 5,LGS:GERADE ZAHLEN - Zack Marker strip, flat 0810821
-
ZBF 5,LGS:UNGERADE ZAHLEN - Zack Marker strip, flat 0810863
-
ZBF 5,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808697
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057