Connector element center, left housing with engagement pin, right opened without cover
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 20 A | 26 - 12 | ||
| Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
| C | ||||
| 600 V | 20 A | 26 - 12 | ||
| Multi-conductor connection | 600 V | 20 A | 26 - 16 | |
| D | ||||
| 600 V | 5 A | 26 - 12 | ||
| Multi-conductor connection | 600 V | 5 A | 26 - 16 | |