SF-ASD 16
-
Cordless screwdriver
1200294
Cordless screwdriver, incl. battery, two-speed gearbox, forward/reverse running and 16-stage clutch up to 450 rpm, hexagonal quick connection.
This product needs further products for operation.
Mandatory accessories
Product details
General | packed in cardboard |
Environmental Product Compliance | |
California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
Product type | Torque tool |
Type of packaging | packed in cardboard |
Battery-operated voltage | 3.6 V |
Battery charging | 60 min |
Product property | Cordless screwdriver with two-speed gear and forward/reverse running |
16-stage clutch with drilling setting up to 450 rpm | |
Insulation characteristics | |
Protection class | II |
Power consumption | 7.2 W |
Nominal voltage UN | 3.6 V DC |
3.6 V DC | |
Battery | |
Battery charging | 60.00 min |
Battery-operated voltage | 3.60 V DC |
Battery capacity | 2.00 Ah |
Torque range | 0.2 Nm ... 4.3 Nm |
Output | universal, replaceable |
Dimensional drawing |
|
Width | 45 mm |
Height | 172 mm |
Length | 266 mm |
Ambient conditions | |
Ambient temperature (operation) | 5 °C ... 40 °C |
Ambient temperature (storage/transport) | -25 °C ... 60 °C |
Permissible humidity (operation) | 95 % (<) |
Item number | 1200294 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BH32 |
Product key | BH3243 |
GTIN | 4055626666426 |
Weight per piece (including packing) | 565 g |
Weight per piece (excluding packing) | 465 g |
Customs tariff number | 84672920 |
Country of origin | TW |
ECLASS
ECLASS-13.0 | 21050804 |
ETIM
ETIM 9.0 | EC001396 |
UNSPSC
UNSPSC 21.0 | 27111700 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-5
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
SF-ASD 16/CHARGER - Charger 1200296
-
SF-ASD 16/ACCU 2,0 AH - Battery module 1314530
-
SF-UBH - Adapter insert 1212590
-
SF-BIT-HEX 2,5-50 - Screw insert 1212646
-
SF-BIT-HEX 2,5-89 S - Screw insert 1200301
-
SF-BIT-HEX 2-50 - Screw insert 1212645
-
SF-BIT-HEX 2-89 S - Screw insert 1200300
-
SF-BIT-HEX 3-50 - Screw insert 1212647
-
SF-BIT-HEX 4-50 - Screw insert 1212648
-
SF-BIT-HEX 4-89 S - Screw insert 1200302
-
SF-BIT-HEX 5-50 - Screw insert 1212649
-
SF-BIT-HEX 5-89 S - Screw insert 1200303
-
SF-BIT-HEX 6-50 - Screw insert 1212650
-
SF-BIT-HEX 8-50 - Screw insert 1212651
-
SF-BIT-PH 1-50 - Screw insert 1212579
-
SF-BIT-PH 2-50 - Screw insert 1212580
-
SF-BIT-PH 3-50 - Screw insert 1212581
-
SF-BIT-PH 1-70 - Screw insert 1212582
-
SF-BIT-PH 2-70 - Screw insert 1212583
-
SF-BIT-PH 3-70 - Screw insert 1212584
-
SF-BIT-PHSL 1-70 - Screw insert 1212479
-
SF-BIT-PHSL 2-70 - Screw insert 1212601
-
SF-BIT-PZ 1-50 - Screw insert 1212591
-
SF-BIT-PZ 2-50 - Screw insert 1212592
-
SF-BIT-PZ 3-50 - Screw insert 1212593
-
SF-BIT-PZ 1-70 - Screw insert 1212594
-
SF-BIT-PZ 2-70 - Screw insert 1212595
-
SF-BIT-PZ 3-70 - Screw insert 1212596
-
SF-BIT-PZSL 1-70 - Screw insert 1212603
-
SF-BIT-PZSL 2-70 - Screw insert 1212604
-
SF-BIT-SL 0,45X2,4-70 - Screw insert 1212607
-
SF-BIT-SL 0,5X3,0-50 - Screw insert 1212566
-
SF-BIT-SL 0,5X3,0-70 - Screw insert 1212567
-
SF-BIT-SL 0,6X3,5-50 - Screw insert 1212568
-
SF-BIT-SL 0,6X3,5-70 - Screw insert 1212569
-
SF-BIT-SL 0,8X4,0-50 - Screw insert 1212571
-
SF-BIT-SL 0,8X4,0-70 - Screw insert 1212572
-
SF-BIT-SL 1,0X5,5-50 - Screw insert 1212574
-
SF-BIT-SL 1,0X4,0-70 - Screw insert 1212754
-
SF-BIT-SL 1,0X5,5-70 - Screw insert 1212575
-
SF-BIT-SL 1,2X6,5-70 - Screw insert 1212577
-
SF-BIT-SLS 0,6X3,5-50 - Screw insert 1212605
-
SF-BIT-SLS 0,9X6,5-50 - Screw insert 1212606
-
SF-BIT-TX 10-50 - Screw insert 1212573
-
SF-BIT-TX 15-50 - Screw insert 1212576
-
SF-BIT-TX 20-50 - Screw insert 1212578
-
SF-BIT-TX 25-50 - Screw insert 1212585
-
SF-BIT-TX 30-50 - Screw insert 1212586
-
SF-BIT-TX 40-50 - Screw insert 1200161
-
SF-BIT-TX 8-50 - Screw insert 1212570
-
SF-BIT-HEXB 5-89 - Screw insert 1208911
Your advantages
Cordless screwdriver with two-speed gearbox, forward/reverse running and 16-stage clutch with drilling stage of up to 450 rpm
Adjustable from 0.2 ... 4.3 Nm
3.6 V
Comfortable one-handed operation in a straight or angled position
6.3 mm hexagonal fast connection drill chuck
Compact design
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057