Plotter and engraving system

For heavy-duty applications

For heavy-duty applications

The ideal system for markings that are subjected to extreme chemical and mechanical stress.

Back to Printing and marking systems

Category

Search in Plotter and engraving system

Show all products in this category

When used in conjunction with high-quality labeling material, you can count on the engraving system to produce durable markings. These are clearly legible even under extreme conditions. You can quickly convert a plotter into an engraving system: simply replace the standard plotter head with the engraving unit.

Your advantages

  • Easy control of the plotter, thanks to CLIP PROJECT marking software
  • Fast startup, thanks to USB and Centronics interface
  • User friendly – clear operation using just four keys

Ideal for the workshop

Plotter with engraving system  

Plotter with engraving system

The plotter with engraving unit is the ideal marking system for use in workshops.

You can use the system to engrave metals and special double-layer plastics. Engraving chisels are available with diameters ranging from 0.2 to 1.0 mm for creating different line thicknesses.

  • Engraved labels can be used, for example, to mark cables that are laid in the ground.
  • Create durable markings for aggressive environments.

 

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Referrer: https://www.phoenixcontact.com/online/portal/us/pxc/product_list_pages/!ut/p/z1/vVTJbsIwEP2WHjhaniROsI8hZSmlW8KWXCI7ONQoG8FA-fuG9tRDiSpEfbBnJM9780Z-xhFe4qjgB7XmWpUFz5o8jJx42pv2-6-mY7y82T14uLe9_oT4xmhC8BxHOEoKXel3HO53sujAUYoO5Fw1YVWXq32idx3I1E7HFV_LJq6yUmtZx2lZxxkXMlPFOq6QYSIwEJz3DghCBRWWQJCYK0RSwRCjVCLKuGklaRcYs8_UVaJWOBTCIYRRQDZjKSIsFYha3EKkC9KR3LYdYuLFRS2ugaPLUr_r4ZflQlt92NR3Y2o-eqMhMZ6GA88E1x_5E-YNqf_cNHhQ8ohnRVnnzeiDP8obQRuDcSVDC7x1U_jBbeHnNx1OF-C28Nd2P257vM1HoDbbbeQ2bi8LLT80Xv633RdnUS0W_rpwwaOBLOJZEL8uvVmAqzyn1kmhcHw4Hqdp7gn68zhZsCHu3Se9wkHs/?uri=pxc-oc-itemdetail:pid=0804499&library=usen&pcck=P-12-01-02-01&tab=1