System cabling for DCS and PLC

Power distribution module

Fast, reliable connection

Eliminate long installation times and costly wiring errors with pluggable, high-speed system cabling.

Back to Products

Category

  • Controller-specific system cabling
    System cabling

    VARIOFACE system cabling connects the field level to the controller – easy and error-free, thanks to plug-in connections.

  • Universal cables
    Universal cables

    Universal cables connect the automation device and modules quickly and fault-free.

  • Universal modules
    Universal modules

    Universal modules connect various connectors 1:1 to screw and spring-cage terminal blocks.

Search in System cabling for DCS and PLC

Show all products in this category

Quick, clear and error-free. Using traditional terminal blocks, connecting controllers to field devices becomes extremely time-consuming. System cabling from Phoenix Contact replaces the multiple connections between the controller and terminal blocks with a completely pluggable system that cuts installation time and eliminates wiring errors.

The system cabling advantage

  • Over 15 times faster than traditional “point-to-point” wiring
  • Elimination of wiring errors during installation and testing
  • Multiple field wire termination methods; screw, spring-cage and push-in connection technology

The product range

System cabling product range  

The components at a glance

The requirements of your application determine which components from the product range can be used.

Controller-specific system cabling involves a modern wiring concept in which front adapters, system cables, and modules are specially matched to each other.

In contrast, universal modules are controller-independent and are particularly suitable for situations in which automation components with high-position connectors are located in the control cabinet. The 1:1 connection is characteristic of these modules. The modules allow the orderly connection of field signals to screw, spring-cage or push-in technology.

To distribute the control or operating voltage, you can use potential distributors which are available in various designs. The different potential levels and the connection terminal blocks make flexible use possible.

The universal cables connect the control and signal level quickly and without errors.

Individual application requirements can be implemented by means of customer-specific products.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

System cabling for controllers

Service