Software

Filter

251 Results

facetDefinition[facetId=PIM_FAC_SOFTWARE_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_APPLICATION_TYPE_OF_THE_SOFTWARE_CBX_STR_AND, helpText=, helpImageUrl=]

Application type of the software

  • More Options
    close

    Application type of the software



Software - VISU+ 2 RT 2048 ANAR WEB1 - 1106531

Runtime license for Visu+ including redundancy, networking, alarm statistics, and alarm dispatcher functions, and 1 web client in which the I/O data and variables in the scripting are limited to 2048 bytes.

Price:
Save money: Best price starts from {0} pieces!

License for charging park management software - EV-CC-S-SUITE-UPG5-10 - 1153513

CHARX manage, Software license upgrade for running the EV Charging Suite, Local load management, user authorization, and connection to back-end systems for charging spaces, Load and charging management, supported back-end protocols: OCPP, supported charging controllers: EVCC Advanced AC charging controller (Order No. 2902802)

Price:
Save money: Best price starts from {0} pieces!

Software - VISU+ 2 RT 1024 WEB2 - 2403354

Runtime license for Visu+ including 2 web clients where the I/O data and variables in scripting are limited to 1024 bytes.

Price:
Save money: Best price starts from {0} pieces!

Software - VISU+ 2 RT-D 2048 WEB3 - 2400472

Runtime license for Visu+ including 3 web clients where the I/O data and variables in scripting are limited to 2048 bytes. 2 direct driver connections are also supported.

Price:
Save money: Best price starts from {0} pieces!

Software - VISU+ 2 SP LON - 2404836

Driver license for LonWorks-compatible devices. Only in conjunction with a valid Visu+ runtime license including driver connection (Visu+ RT-D).

Price:
Save money: Best price starts from {0} pieces!

Software - SAFETYPROG PROFESSIONAL - 2700442

Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST).
All of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.

Price:
Save money: Best price starts from {0} pieces!

Software - VISU+ 2 RT-D UNLTD WEB6 - 1079802

Runtime license for Visu+ including 6 web clients where the I/O data and variables in scripting are not limited. 2 direct driver connections are also supported.

Price:
Save money: Best price starts from {0} pieces!

Software - VISU+ 2 RT-D UNLTD AD WEB30 - 1226581

Runtime license for Visu+ including 30 WebClients and the alarm dispatcher function without limitation of the I/O data and variables in the scripting. In addition, two direct driver connections are possible.

Price:
Save money: Best price starts from {0} pieces!

Software - VISU+ 2 RT 4096 NETWORK - 2402717

Runtime license for Visu+ including networking function where the I/O data and variables in scripting are limited to 4096 bytes.

Price:
Save money: Best price starts from {0} pieces!

Software - VISU+ 2 RT 4096 AD WEB5 - 1283973

Runtime license for Visu+ including alarm dispatcher function and 5 web clients where the I/O data and variables in the scripting are limited to 4096 bytes.

Price:
Save money: Best price starts from {0} pieces!
251 Results

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388