Signals with common reference potential

Signals with common reference potential

Signals with common reference potential

TERMITRAB complete provides the right surge protection for every requirement.

Back to Surge protection for MCR technology

Category

Search in Signals with common reference potential

Show all products in this category

When only one specific switching state is being transmitted, we refer to this as digital signals or switching contacts. In cases like these, the signals are routed over a common reference potential. Overvoltages can interfere with the transmission of statuses, which in turn results in system errors. The right surge protection solution protects your signal transmission and ensures that your system keeps running.

Your advantages

  • The world’s narrowest surge protection from an overall width of just 3.5 mm
  • Versatile use: designs and connection technology adapted to the application
  • Easy testing with pluggable surge protective devices
  • Space-saving installation with the narrowest protective devices

Signals with common reference potential

Signals with common reference potential  

TERMITRAB complete pluggable surge protection

Switching states and signal contacts are typical signals that are recorded with the binary inputs of controllers. The controllers also switch actuators such as solenoid valves. Use suitable surge protection to protect the sensitive inputs and outputs of controllers. The individual binary signals are often connected against a common reference potential. Typical arrangements that take into account this common reference potential are provided by so-called 2x1 or 4x1 circuits.   

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Configurators

Configure products and solutions for your individual application.

Surge protection for measurement and control technology