Charging and load management for e-mobility

Charging park management software
Back to Software

Category

  • Product list Software licenses
    Software licenses

    You can purchase graded basic licenses to suit the size of your charging park. Affordable upgrade licenses are available for any future expansion.

  • Product list Compatible industrial PCs
    Compatible industrial PCs

    Appropriate industrial PCs are available for the specific architecture of your charging park and it will take you just a few minutes to install the software on them.

Search in Charging and load management

Show all products in this category

Intelligent and convenient charging station management: Optimize the operation of your charging infrastructure with CHARX manage (previously EV Charging Suite). The scalable software suite is the interface between the electric vehicle driver, charging park operator, building management system, and backend provider.

Your advantages

  • Integrated load management prevents costly failures and ensures the availability of the charging park
  • Easy commissioning, configuration, and monitoring of the charging park via web browser
  • Intuitive touch operation for the electric vehicle driver at the central terminal
  • Future-proof and flexible with scalable licenses and the easy addition of new charging points
  • Flexible connection to building management and backend systems

Good reasons for charging management

Employee parking garage with charging points  

Parking lots are increasingly being equipped with charging stations, each of which has to be managed

With the growing number of electric vehicles, the demand for charging options is increasing. Parking lots and parking garages are therefore increasingly being equipped with charging stations.

The planners, constructors, and operators of such charging parks are faced with the challenge of ensuring the optimum charging power for each charging point with the limited on-site grid connection. At the same time, a high degree of availability and safety must be ensured, taking other loads and generators into consideration.

The CHARX manage, our scalable software solution, allows you to overcome this challenge. Manage up to 50 charging points and optimize their operation.

Convenient control

Control center with monitors for controlling and monitoring a charging park  

Control and monitor your charging park conveniently via web browser

Your charging park can be commissioned, configured, controlled, and monitored using a web browser.

With just a few clicks, you can manage users and charging points, authorize charging processes, and perform many other tasks – whether from a conventional desktop PC setup or while using a tablet on the go over a secure VPN connection.

The intuitive web interface combines all the functions required for system operators, service technicians, and operating personnel.

Charging made easy

The charging point is selected at the terminal  

E-vehicle drivers are led intuitively through the process via touch screen at a terminal

If desired, users of your charging stations can be led through the process at a central terminal via touch screen, from authorization to completion of the charging process.

CHARX manage records all relevant energy and transaction data during the charging process and stores it in a local SQL database before transferring it to the backend provider via OCPP.

The touch interface can also be customized with your logo and preferred colors on request, making it an integral part of the uniform branding concept and image for your charging park.

Clever connection

Emalytics building and energy management system  

Integrate your charging stations seamlessly into your building management system

As an option, you can connect CHARX manage to a building and energy management system. Emalytics from Phoenix Contact is the ideal solution for this.

By dynamically specifying the maximum charging current and exchanging additional real-time data, you can optimize the interaction between the building and the charging park, thereby avoiding peak loads.

You can therefore charge your electric vehicles in a CO2-neutral manner with self-generated photovoltaic electricity. At the same time, you can make sure that sufficient energy is reserved for loads in the building.

Future-proof investment

With the scaleable license model, your investment is future-proof. Extend your charging facilities flexibly to up to 50 charging points.

Charging park with five charging points, central touch terminal, and backend and building management integration  

Example setup of a charging park with building management and backend integration

Software basic licenses

You can purchase graded basic licenses to fit the size of your charging park.

Software licenses for 5 charging pointsSoftware licenses for 10 charging pointsSoftware licenses for 20 charging pointsSoftware licenses for 30 charging pointsSoftware licenses for 50 charging points

For 5 charging points

For 10 charging points

For 20 charging points

For 30 charging points

For 50 charging points

TypeEV-CC-S-SUITE-CP5EV-CC-S-SUITE-CP10EV-CC-S-SUITE-CP20EV-CC-S-SUITE-CP30EV-CC-S-SUITE-CP50
Order No.11535091086929115350810869211086920
Software licenses for 5 charging pointsSoftware licenses for 10 charging pointsSoftware licenses for 20 charging pointsSoftware licenses for 30 charging pointsSoftware licenses for 50 charging points

For 5 charging points

For 10 charging points

For 20 charging points

For 30 charging points

For 50 charging points

TypeEV-CC-S-SUITE-CP5EV-CC-S-SUITE-CP10EV-CC-S-SUITE-CP20EV-CC-S-SUITE-CP30EV-CC-S-SUITE-CP50
Order No.

Software upgrade licenses

Affordable upgrade licenses are available for any future expansion.

From 5 to 10 charging pointsFrom 10 to 20 charging pointsFrom 10 to 30 charging pointsFrom 20 to 30 charging pointsFrom 30 to 50 charging points
From 5 to 10 charging pointsFrom 10 to 20 charging points

From 10 to 30 charging points

From 20 to 30 charging pointsFrom 30 to 50 charging points
TypeEV-CC-S-SUITEUPG5-
10
EV-CC-S-SUITEUPG10-
20
EV-CC-S-SUITEUPG10-
30
EV-CC-S-SUITEUPG20-
30
EV-CC-S-SUITEUPG30-
50
Order No.11535131153516108689111535201086889
From 5 to 10 charging pointsFrom 10 to 20 charging pointsFrom 10 to 30 charging pointsFrom 20 to 30 charging pointsFrom 30 to 50 charging points
From 5 to 10 charging pointsFrom 10 to 20 charging points

From 10 to 30 charging points

From 20 to 30 charging pointsFrom 30 to 50 charging points
TypeEV-CC-S-SUITEUPG5-
10
EV-CC-S-SUITEUPG10-
20
EV-CC-S-SUITEUPG10-
30
EV-CC-S-SUITEUPG20-
30
EV-CC-S-SUITEUPG30-
50
Order No.

Compatible industrial PCs

Depending on the architecture of your charging park, you can choose between two industrial PCs that deliver the appropriate hardware performance. It will take you just a few minutes to install the software on them.

Panel PCBox PC

Panel-PC
with 12.1” multi-touch display

Box PC

Application

Charging parks with authorization and touch operation at the central terminal

Charging parks without authorization or with decentral authorization at each charging point

Type

VL2 PPC12 1000

BL2 BPC 1000

Order No.

2403710

2404777

Recommended configuration keys

D46/A20/I38/R26/M69/OS71/EF00/O00/S00

A21/I42/R26/M71/OS71/S00/EF00/EF00

Panel PCBox PC

Panel-PC
with 12.1” multi-touch display

Box PC

Application

Charging parks with authorization and touch operation at the central terminal

Charging parks without authorization or with decentral authorization at each charging point

Type

VL2 PPC12 1000

BL2 BPC 1000

Order No.

Recommended configuration keys

D46/A20/I38/R26/M69/OS71/EF00/O00/S00

A21/I42/R26/M71/OS71/S00/EF00/EF00

Compatible charging controllers

We provide charging controllers compatible with the type of charging and the range of functions required. You connect them to the industrial PC via Ethernet.

EVCC AdvancedEVCC Advanced PlusEVCC Professional

CHARX control 
advanced

CHARX control 
advanced plus

CHARX control 
professional

Scope of functions

AC charging, energy data acquisition

AC charging, energy data acquisition, RFID authorization, residual current monitoring

DC charging via CCS and CHAdeMO, AC charging, energy data acquisition, RFID authorization

Type

EM-CP-PP-ETH

EV-CC-AC1-M3-CBCRCM-ETH

EV-PLCC-AC1-DC1

Order No.

290280210187011624130
EVCC AdvancedEVCC Advanced PlusEVCC Professional

CHARX control 
advanced

CHARX control 
advanced plus

CHARX control 
professional

Scope of functions

AC charging, energy data acquisition

AC charging, energy data acquisition, RFID authorization, residual current monitoring

DC charging via CCS and CHAdeMO, AC charging, energy data acquisition, RFID authorization

Type

EM-CP-PP-ETH

EV-CC-AC1-M3-CBCRCM-ETH

EV-PLCC-AC1-DC1

Order No.

Additional CHARX products for charging infrastructure

Electric car at a charging station  

We offer a complete portfolio for charging electric vehicles

Take advantage of our extensive portfolio for setting up powerful charging stations or entire charging parks. Along with the products described here, we also provide:

Interested?

We will be happy to advise you and discuss your project-specific requirements with you. With many years of experience in this field, we will support you in setting up and networking your charging stations and connecting them to backend service providers and building management systems.

PHOENIX CONTACT

586 Fulling Mill Road
Middletown, PA 17057
(800) 888-7388

Service


CHARX manage charging management software

Intelligent and convenient management of charging stations


Customer statement regarding CHARX manage

GP Joule has chosen Phoenix Contact as its charging management provider.