The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

Buffer module on the DIN rail

Buffer module

Configure your UPS system with a maintenance-free buffer module. Protect your application and bridge mains failures lasting up to several seconds. The buffer modules combine an electronic switch-over unit and maintenance-free, capacitor-based energy storage in the same housing. They are suitable for DIN rail mounting and save space thanks to their compact design.

Your advantages

  • Space savings due to the compact buffer module design
  • Easy handling: maintenance-free due to electrolytic capacitors
  • Soft start also enables use with power supplies in the low power range
QUINT BUFFER buffer module

QUINT BUFFER buffer module

QUINT BUFFER – compact buffer modules for failures lasting several seconds

The QUINT BUFFER buffer module bridges power failures within seconds and combines an electronic switch-over unit and energy storage in just one housing.

  • Electrolytic capacitors
  • Comprehensive signaling (LEDs and signal terminals)
  • Wide temperature range: -40°C … +70°C
  • Fixed and variable activation threshold: Auto mode optimized for QUINT POWER power supplies, manual configuration possible for additional applications