The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

HMI panels and industrial PCs

HMI panels and industrial PCs

Operate and monitor your system states efficiently with our Human Machine Interfaces (HMIs) and industrial PCs (IPCs). Benefit from maximum scalability for the operating concept of your automation solution. Perform demanding control and networking tasks in a straightforward manner with our intelligent industrial PCs. At the same time, the sophisticated visualization software supports fast and safe intervention in machine processes.

The advantages of our HMIs and IPCs

  • Future-proof investment in high-quality hardware with state-of-the-art technology
  • Fast commissioning with preconfigured HMI devices (HMIs)
  • Tailor-made solutions with freely scalable and open industrial PCs (IPCs)
  • Tailored software solutions from the HTML5 web application through to SCADA monitoring

Outstanding overall package including design, quality, and service

HMIs and industrial PCs
HMIs and industrial PCs
HMIs and industrial PCs
PLCnext Control edge devices
HMIs and industrial PCs

Our HMIs and industrial PCs offer an attractive and intuitive product design. Compact and functionally designed, they fit seamlessly into your system or machine design and are the perfect user interface between user and machine.

HMIs and industrial PCs

Made by Phoenix Contact – you can rely on this promise of quality. Our focus is to provide durable components that meet industry standards and high quality requirements. Our HMI and IPC portfolio is produced from high quality and reliable components and always offers the best performance class.

HMIs and industrial PCs

Benefit from our comprehensive service. From product selection to retrofitting your existing industrial systems: We develop the perfect concept for individual automation tasks with our customers.

PLCnext Control edge devices

Our HMI/IPC portfolio is ready for open automation solutions. The runtime of our edge PCs features all the advantages of the PLCnext Technology ecosystem. Benefit from simple integration into an existing IT infrastructure through centralizing data in the cloud, closing the gap between the IT and OT worlds.

To the automation technology for PLCnext Technology
Detail views
Discover our HMIs and IPCs virtually in 3D

Would you like to have a detailed look at our Human Machine Interfaces (HMIs) and Industrial PCs (IPC)? Our detailed 3D views make this possible.

To the 3D views
HMI and IPC devices in 3D view
Human-machine interfaces for industrial applications

HMI panels For applications in industry

Human Machine Interfaces (HMIs) as the perfect interface ensure ideal communication between user and machine. They enable the user to operate the machine, observe the system states, and intervene in the process. Our industrial-grade touch panels provide cost-effective automation based on efficient input and monitoring. Preconfigured control panels with preinstalled software and drivers for flexible connection to various control systems ensure maximum user-friendliness. We provide human-machine interface panels for Visu+ software and HTML5 applications.

Industrial PC on a production line

Industrial PCs Computers for industrial applications of all types

Whether as a user interface or the central controller for the system, industrial computers are absolutely vital in industrial applications. They combine the computing power of modern processors with the robustness and reliability of industrial components.

Our industrial PC portfolio ranges from high-performance box PCs (embedded PCs) and panel PCs, through rack PCs and multi-touch monitors, all the way to solutions for very special industrial requirements (ATEX/IECEx). They feature flexible mounting options for devices in the field as well as for monitoring close to the machine. Benefit from the advantages of a robust, configurable solution for the recording and processing, measurement, control, and visualization of your data and processes in almost all industrial applications.

Software for industrial applications

Software for visualization Ready-to-use software for your automation

Whether in the central control room, in production, or directly on the machine, efficient automation requires the right visualization. Whatever your visualization task, we offer the right software. Benefit from our extensive portfolio covering all aspects of operation and monitoring for your HMIs and iPCs.

Visu+: Powerful visualization software for complex visualization tasks and comprehensive SCADA functions for connection to all well-known controller manufacturers. A free version with comprehensive visualization tools is available in the form of the Visu+ Express software.

HTML5: HMI panels with integrated embedded browser in kiosk/full-screen mode with optimum HTML5 support facilitate operation and monitoring options for the high-performance display of web-based content.

Next-generation edge device Openness and performance on a new level

The VL3 UPC 2440 EDGE next-generation edge device from Phoenix Contact offers unparalleled simplicity and openness for PLC controllers. Based on the VL3 box PC, it enables data to be processed and stored directly in the machine.

With an open Linux desktop operating system, peripheral devices such as cameras and barcode scanners can be connected via plug-and-play. The preinstalled Virtual PLCnext Control benefits from the container technology and high performance of the device, which is equipped with a quad-core Atom CPU, 16 GB RAM, and 240 GB memory.

Functions such as the firewall, certificate server, and fieldbus connections are retained. Communication with SCADA and control systems is possible via OPC UA and PROFINET.

Availability: from summer 2025.

Further information
Our HMIs and IPCs in detail

Further details, such as technical data and information on our human-machine interface and industrial PC portfolio, can be found in the e-paper.

Download the e-paper now
Man working with HMIs and IPCs