Timer relays

Timer relays

Perfect timing

When it comes to controlling simple time sequences, timer relays are the cost-effective alternative to a PLC.

Back to Measurement and control technology

Category

Search in Timer relays

Show all products in this category

Our timer relays enable you to easily and inexpensively implement time control applications ranging from a few milliseconds to several days. Benefit from convenient device setup via the operating elements on the front of the housing. Floating PDT outputs ensure fast error indication and selective shutdown. Choose the appropriate timer relay for your application from four product families.

Your advantages

  • Smart and versatile: multifunctional timer relays with OLED display and optional NFC communication, plus smartphone app
  • Ideal for building installation applications and the series production of machines and systems: compact timer relays in installation housing
  • Save space and minimize installation effort with the 6 mm timer relays with plug-in bridges and system cabling available as accessories
  • Wide range of functions and worldwide use of the multifunctional timer relays with wide range power supply unit
  • Timer relays are part of the COMPLETE line system

Smart and versatile: multifunctional timer relays with OLED display and NFC communication

Multifunctional timer relays with OLED display and NFC communication  

Smart and versatile: MACX‑TR multifunctional timer relays

Benefit from precise adjustment and easy handling with the MACX-TR smart multifunctional timer relays. Control your timer processes easily and reliably via the OLED display and pushbuttons. 

  • Easy handling directly on the device with a combination of OLED display and pushbuttons
  • Intuitive time settings – no calculations or checks needed
  • Detailed and easy-to-read display with OLED technology
  • Exact time sequences can be read directly on the device
  • Optional communication via NFC and smartphone app

Ideal for series production and building installation – compact timer relays

Push-in connection on a timer relay in compact installation housing  

Timer relays in compact installation housing

The compact timer relays are particularly suitable for use in building installation applications and the series production of machines and systems.

  • Space savings with the compact installation design, even in mobile and distributed system components
  • Quick and tool-free wiring with Push-in Technology
  • Clear diagnostics with clearly visible status LEDs

 

Narrow, precise, simple – timer relays with 6.2 mm housing width

Ultra-narrow timer relay  

The space-saving alternative for simple time control applications

The narrow timer relays are the space-saving solution for simple time control applications. Choose between versions with an adjustable time and a predefined function or multifunctional products with four adjustable time ranges and selectable functions.

  • Narrow overall width of 6.2 mm saves space
  • Precise and convenient time setting using the illuminated thumbwheel
  • Convenient and flexible setting of the multifunctional timer relays via DIP switches on the side panel
  • Clear diagnostics with clearly visible status LEDs
  • Fast installation by using plug-in bridges and system cabling

For all conventional time control applications – multifunctional timer relays

Multifunctional timer relay  

Multifunctional timer relays for universal use

The multifunctional timer relays from Phoenix Contact offer selectable time ranges and functions. Available in three versions, they cover all conventional time control applications.

  • Wide range of functions enables universal use
  • Two floating PDT outputs in an overall width of just 22.5 mm
  • Supply voltage via wide range power supply unit
  • Optimum setting of times ranging from milliseconds to several days

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900