Test disconnect system without operating plug and transformer short circuit in the test disconnect socket

Test disconnect system without operating plug

Design test processes in a way that is service-friendly

With FAME 3 you can combine complex testing processes into individual blocks.

Back to Plug-in test system

Category

Search in Test disconnect system without operating plug and transformer short circuit in the test disconnect socket

Show all products in this category

FAME 3 combines complex switching operations for function tests of current and voltage transducers, as well as tripping and signal contact in separate compact and space-saving blocks. The system operates in accordance with the N/C contact principle. An operating plug is not required. Jumpers in the test disconnect socket ensure an automatic transformer short-circuit function.

Your advantages

  • Maximum safety with leading and automatic transformer short circuit and touch-proof design
  • Configurable short-circuit jumper in the test disconnect socket with standardized CLIPLINE complete system accessories
  • Safe, thanks to guided operation with patented rotary handle
  • Specific test operations can be performed using service connectors
  • Compact screw connection for ring and fork-type cable lugs with 8.2 mm pitch
  • Compatible with the panel cutout of existing test systems
  • Saves costs, thanks to pre-assembled test disconnect sockets

Outstanding design

FAME test plugs  

FAME test plugs

The Ret Dot Award is awarded for excellence in design quality. The international jury honors outstanding designs, which excel among comparable competitors' products, with the seal of quality. FAME impressed the jury with its functional design and was therefore awarded the Red Dot Award 2014.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900