FBP-2/4
-
Blind plug
3069875
Blind plug, pitch: 8.2 mm, width: 65.2 mm, height: 72.9 mm, number of positions: 4, color: gray, mounting type: Insertion in base strip
Product details
Compatible products
Your advantages
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed