Test disconnect system with operating plug and transformer short circuit in the test disconnect socket

Test disconnect system with operating plug

Optimize testing processes

With FAME 1 you can combine testing processes in individual blocks.

Back to Plug-in test system

Category

Search in Test disconnect system with operating plug and transformer short circuit in the test disconnect socket

Show all products in this category

FAME 1 combines complex switching operations for function tests of current transformers and voltage transducers, as well as tripping and signal contacts in separate compact and space-saving blocks. The system operates in accordance with the N/O contact principle. In normal operation, an operating plug is required. Jumpers in the test disconnect socket ensure an automatic transducer short-circuit function.

Your advantages

  • Maximum safety with leading and automatic transformer short circuit and touch-proof design
  • Configurable short-circuit jumper in the test disconnect socket with standardized CLIPLINE complete system accessories
  • Safe application, thanks to latching and the two-hand operation of the operating plug
  • Also meets all eastern European requirements for the test disconnect system with operating plug and transformer short circuit in the test disconnect socket
  • Maintenance-free screw connection thanks to Reakdyn principle
  • Compatible with the panel cutout of existing test systems

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900