The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

ME-PLC multifunctional housings

ME-PLC multifunctional housings for controllers

Multifunctional electronics housings from the ME-PLC series are ideal for applications that require a large installation space and connection technology on the front. The housing system offers a large PCB assembly area and efficient DIN rail connectors for a wide range of applications.

Your advantages

  • Front connection module with lever technology for high connection convenience
  • Generous housing dimensions provide plenty of space on the PCB
  • Universal cover design for freely selectable connection technology
Free sample
Test the ME-PLC series multifunctional housings

Would you like to test ME-PLC series electronics housings for controllers? – Order your personal sample set right now. We provide expert advice on the selection and design-in of the housings in the desired application. Discover the advantages of Phoenix Contact solutions for yourself.

Order a free sample
ME-PLC series electronics housings
Configurator for ME-PLC electronics housings for controllers

Configurator for electronics housings for controllers

ME-PLC electronics housings have a large installation space and a large PCB assembly surface. Various ready-made front connection modules with up to 36 positions and RJ45 connection sockets are available. High data transmission speeds can be achieved with DIN rail connectors with up to 50 positions. Housing covers for easy integration of signal indicators and displays complete your device.

New products in device connection technology from Phoenix Contact

New products in device connection technology

As a leading manufacturer of connectors and electronics housings, Phoenix Contact is always working to find new solutions for the growing requirements placed on your industrial and infrastructure applications.

Discover our new device connection technology for the transmission of signals, data, and power as well as our versatile electronics housings.

ME-PLC series multifunctional housings for controllers at a glance

Interactive image map: ME-PLC series multifunctional housings
Module communication
Optional DIN rail connectors for efficient modular communication
Module communication
Indication elements
Transparent cover for displays or LEDs
Indication elements
Housing system
Lower housing part for large PCBs
Housing system
Connection technology
Front connection module for up to 36 connection positions
Connection technology
Video: The housing system for controllers
The housing system for controllers YouTube

The housing system for controllers

Minimal wiring effort with pre-assembled front connection technology and DIN rail connectors – the underlying principle of the multifunctional ME-PLC electronics housing for complex control systems.

Flexible protective shell for controllers

Connection module for the ME-PLC housing
DIN rail connector for easy module-to-module communication
Various housing covers
Connection module for the ME-PLC housing

A front connection module enables device manufacturers to easily plug and unplug connection technology. Connect up to 36 positions via Push-in spring-cage connection. Light guides can also be installed.

DIN rail connector for easy module-to-module communication

Combine ME-PLC electronic housings for high flexibility in planning and implementing your application. Use up to 50-position DIN rail connectors to transmit data and power.

Various housing covers

Benefit from a universal cover design for freely selectable connection technology.

Video: Assembly instructions for ME-PLC series housings
Assembly instructions for ME-PLC series housings YouTube

Easy assembly of the ME-PLC series electronics housing

Learn how to assemble the ME-PLC housing, from the individual parts to the finished module – including DIN rail connector.

E-paper
Overview of the electronics housings portfolio

Discover housings for the DIN rail and outdoor use and learn how flexibly you can adapt electronics housings to your individual needs.

Open the e-paper
DIN rail housings and field housings
Electronics housings for the DIN rail

Technical principles of electronics housings Solutions for DIN rail applications

Electronics housings are an elementary part of a device. They determine its appearance and protect the electronics from external influences. In addition, they enable assembly in superordinate units. Device manufacturers must therefore pay attention to many details, and not only in the design, but also in the choice of housing when it comes to materials and quality testing. This brochure provides you with all the details.

Exploded view of an electronics housing

Fast and cost-optimized development with development kits

Our development kits provide a quick way for you to develop your prototypes and pre-series devices. The kits contain complete housing solutions with integrated connection technology and corresponding perfboard PCBs. You can implement entire device systems with specific bus connectors. Configure your development kit in our shop and start right away on your device development project.