Development kits

Development kits

Fast and cost-optimized development

Develop your own solution quickly and easily – using the predefined development kits with integrated connection technology.

Back to DIN rail housings

Category

  • Product list ME-PLC development kit
    ME-PLC development kit

    The ME-PLC development kit offers maximum flexibility, lots of space for the electronics, and convenient connection options.

  • Product list RPI-BC development kit
    RPI-BC development kit

    The RPI-BC development kit allows you to build your own minicomputer quickly and easily. The DIN rail housing from Phoenix Contact has been designed specifically to house Raspberry Pi PCBs.

  • Product list UM-BASIC development kit
    UM-BASIC development kit

    The UM-BASIC development kit is available for electronics with highly structured electronics components. The profile housing can be mounted quickly and easily by inserting the electronics and snapping on the side parts.

Search in Development kits

Show all products in this category

Produce prototypes and pre-series devices quickly with development kits. Kits for the various housing ranges enable individual electronics layouts and connection solutions.

 

Your advantages:

  • Develop your own solution quickly and easily, thanks to the predefined development kits
  • Complete housing solutions with integrated connection technology
  • Perfboards suitable for manual assembly
  • Specific bus connectors for creating entire device systems

BC development kit

BC development kit  

BC development kit

Integrate your electronics for building automation into the modern BC housing.

  • Standard-compliant housing in accordance with DIN 43880 for installation distributors with an overall width of 107.6 mm
  • PCB terminal blocks with 5 mm pitch, 1.5 mm2 conductor cross section
  • Optional perfboard with an assembly area of around 7,650 mm2 for soldering THT components by hand
  • Individual housing modules connected together using the optional HBUS via DIN rail

 

EH development kit

EH development kit  

EH development kit

Develop and design application-specific, compact device solutions with the EH development kit.

  • Flat housing with an overall width of 45 mm
  • PCB terminal blocks with 5.08 mm pitch, 2.5 mm2 conductor cross section
  • Optional perfboard with an assembly area of around 1,600 mm2 for soldering THT components by hand 

ME-IO development kit

ME-IO development kit  

ME-IO development kit

The development kit from the ME-IO series can be used to develop a control and I/O system with a wide range of signal inputs and outputs.

  • Narrow housing with an overall width of 18.8 mm
  • Plug-in front connection technology
  • Optional perfboard with an assembly area of around 3,400 mm2 for soldering THT components by hand
  • Individual housing modules connected together using the optional TBUS via DIN rail

ME-MAX development kit

ME-MAX development kit  

ME-MAX development kit

The ME-MAX development kit is ideal when the electronics need to have a slim configuration, but a large assembly area is required on the PCB.

  • Narrow housing with an overall width of 22.5 mm
  • Touch-proof, plug-in connection technology
  • Optional perfboard with an assembly area of around 7,400 mm2 for soldering THT components by hand
  • Individual housing modules connected together using the optional ME-TBUS via DIN rail

ME-PLC development kit

ME-PLC development kit  

ME-PLC development kit

The ME-PLC development kit offers maximum flexibility, lots of space for the electronics, and convenient connection options.

  • Large housing with an overall width of 40 mm for PCBs with an assembly area of up to 15,000 mm2
  • Plug-in front connection technology
  • Optional perfboard with an assembly area of around 15,000 mm2 for soldering THT components by hand

 

UM-BASIC development kit

UM-BASIC development kit  

UM-BASIC development kit

The UM-BASIC development kit is available for electronics with high-structured electronic components. The profile housing can be mounted quickly and easily by simply inserting the electronics and latching the sides in place.

  • Profile housing with a length of 104 mm 
  • For a PCB length of 100 mm
  • PCB terminal blocks with 5.08 mm pitch, 2.5 mm2 conductor cross section
  • Optional perfboard with an assembly area of around 10,700 mm2 for soldering THT components by hand

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

Electronics housings

Service

Electronics housing

Development kit for professional electronics integration.