Current and voltage measurement

Converting and measuring

Converting and measuring

Here you will find the right solution for a wide range of requirements in current and voltage measuring technology.

Back to Monitoring

Category

  • Current transducers, AC
    For sinusoidal and non-sinusoidal alternating currents

    Various types of current transducers for converting alternating currents into analog rated currents.

  • Current transducers, AC/DC
    Current transducers, AC/DC

    Current transducers in a range of different designs. For converting direct and alternating currents into analog rated currents.

  • Current transformer, plug-in
    Current transformers

    PACT current transformers convert large currents into smaller rated currents.

  • Current transformers for retrofitting
    Current transformers for retrofitting

    Fast installation in a confined space: PACT RCP current transformers for retrofitting can be conveniently mounted where there is not enough space for split core current transformers.

Search in Current and voltage measurement

Show all products in this category

Whether for a new installation or for quick and easy retrofitting: our current transformers offer a comprehensive product range for converting alternating currents up to 4000 A into low secondary currents. The current and voltage transducers can be used to convert direct, alternating, and distorted currents and voltages into a standard analog signal.

Your advantages

  • Easily retrofit current measuring technology, without having to remove system parts, with current transformers for retrofitting
  • Convert currents up to 4000 A with over 3000 window-type and winding current transformer versions
  • Precise mapping of small input current ranges using programmable AC/DC measuring transducers up to 55 A
  • Measurement of high currents with any waveform, thanks to universal AC/DC measuring transducer up to 600 A
  • Precise acquisition of sinusoidal alternating currents using adjustable AC measuring transducers up to 12 A that can be supplied flexibly
  • Convenient installation or retrofitting even when measuring distorted currents, thanks to hinged AC measuring transducer up to 400 A

Fast installation in a confined space: PACT RCP current transformers for retrofitting

Rogowski coil on the power rail  

Quick and easy installation

PACT RCP current transformers for retrofitting can be conveniently mounted where there is not enough space for split core current transformers.

Acquire alternating currents up to 4000 A AC with the universal current measuring system. Benefit from fast installation that does not require you to remove system parts.

Extremely versatile: PACT current transformers

PACT current transformers on power rails  

Extremely versatile: PACT current transformers

PACT window-type and winding current transformers offer a complete product range for converting alternating currents up to 4000 A into secondary currents of 1 A and 5 A.

PACT current transformers are available in different transformation ratios, accuracy classes, and rated power values – in a total of 3300 versions, for your current measurement requirements.

For all waveforms: MCR current and voltage transducers

MCR current and voltage transducers  

For all waveforms: MCR current and voltage transducers

MCR current and voltage transducers can be used to convert direct, alternating, and distorted currents as well as voltages into a standard analog signal.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Service


EMpro energy measuring devices

The fastest way to energy measuring.