ADVANCE housings

HEAVYCON ADVANCE heavy-duty connectors

Robust without compromise

HEAVYCON ADVANCE forms a seal directly on the mounting panel – for the harshest requirements.

Back to Housings

Category

Search in ADVANCE housings

Show all products in this category

HEAVYCON ADVANCE housings from Phoenix Contact eliminate the need for the panel mounting base that is normally used. Here, the sleeve housing forms a seal directly with the screw locking on the control cabinet panel. Select a metal or plastic housing according to your requirements.

Your advantages

  • Ideal for increased environmental requirements, thanks to IP69K protection
  • Cost savings as there is no need for a panel mounting base
  • Compatible with standard panel cutouts
  • Metal housings are EMC ready, thanks to conductive surfaces and seals

Further information

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

3D heavy-duty connectors

Service