The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

System cables with D-SUB and FLK connectors

System cables with D-SUB and FLK connectors

System cables with D-SUB or FLK connectors provide a quick, error-free 1:1 connection between automation devices and termination boards. Select from a wide range of preassembled system cables with different numbers of positions. They can be connected with single-core wires and male or female strips. Our service for you: Alongside standard lengths between 0.5 m and 10 m, we can supply you with system cables in the length you specify.

Your advantages

  • Comprehensive service: standard lengths from 0.5 to 10 m as well as custom lengths
  • High current carrying capacity due to the large conductor cross-section of each single-core wire
  • Flexible due to free cable end with single-core wire marking
  • Halogen-free versions for increased fire protection requirements as well as PVC versions
VARIOFACE – system cabling for controllers

Configurator for system cabling for controllers

Configurator: VARIOFACE – system cabling for controllers

Configure your individual plug-and-play solution. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.

Comparison of VARIOFACE system cables

Our VARIOFACE system cables are categorized as system cables with IDC/FLK connectors or system cables with D-SUB connectors. Each category is available with PVC cable or halogen-free cable. Furthermore, these cables are available in both shielded and unshielded versions. Based on your requirements, you will receive the assembled cable with connectors at both ends or assembled at one end with the other cable end free.

VARIOFACE system cable with IDC/FLK connector
VARIOFACE system cable with D-SUB connector
VARIOFACE system cable with IDC/FLK connector

VARIOFACE system cable with D-SUB connector

Conductor cross-section 0.14 mm² 0.25 mm²
Max. current per conductor 1 A 2 A
Cable type PVC / halogen-free PVC / halogen-free
Design Shielded / unshielded Shielded
Connectors Free cable end at one end or assembled at both ends Free cable end at one end or assembled at both ends

Standardized and custom lengths for system cables Connection using pin/female strips or via single-core wires with color coding and numbering as well as selectable and custom lengths from 0.2 to 100 m.

D-SUB connector portfolio lined up
IDC/FLK connector portfolio lined up
Entire portfolio of D-SUB connectors to free cable end
Entire portfolio of IDC/FLK connectors to free cable end
D-SUB connector portfolio lined up

Versions:

  • Female strip to pin strip
  • Female strip to female strip
  • Pin strip to pin strip
  • Conductor cross-section per wire: 0.25 mm²
  • Current carrying capacity per wire: 2 A
  • Number of positions: 9, 15, 25, 37, 50 (PVC or halogen-free, shielded)

IDC/FLK connector portfolio lined up

Versions:

  • Female strip to female strip
  • Conductor cross-section per wire: 0.14 mm²
  • Current carrying capacity per wire: 1 A
  • Number of positions: 10, 14, 16, 20, 26, 34, 40, 50 (PVC, unshielded)
    14, 16, 40, 50 (PVC, shielded)
    14, 50 (halogen-free, unshielded)

Entire portfolio of D-SUB connectors to free cable end

Versions:

  • Female strip to free cable end
  • Pin strip to free cable end
  • Number of positions: 9, 15, 25, 37, 50 (PVC, shielded)

Entire portfolio of IDC/FLK connectors to free cable end

Versions:

  • Female strip to free cable end
  • Number of positions: 10, 14, 16, 20, 50 (PVC, unshielded)

Free cable end with 50 single-core wires

Color coding of free cable end

Flexible due to free cable end with single-core wire marking

With a user-friendly color and number coding system, the wires can be assigned directly. Clear assignment of units and tens with the simple color coding system allows clear marking. For example, brown always represents the digit “1” and yellow the digit “4”. So the wire with the brown-yellow marking is always wire number 14.

Brochure
The entire portfolio at a glance

Get an overview of our system cabling for controllers. Find out how you can find the right connection technology to transmit signals, data, or power for your application.

Open brochure
System cables and system cabling modules