The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

Solid-state contactors

Solid-state contactors

Solid-state contactors are far superior to mechanical contactors in terms of switching speed, service life, and robustness. Solid-state contactors work reliably and with stable switching times in dusty or chemically aggressive atmospheres. They switch resistive and inductive loads silently and without wear. The solid-state contactors in the CONTACTRON series are available for single- and three-phase networks and, depending on the type, also provide a reversing function.

Your advantages with our solid-state contactors

  • Reliable and fast switching, thanks to wear-free electronics
  • Robust – resistant to shocks and vibrations
  • Easy wiring, thanks to integrated locking circuit and load wiring
  • Switching capacity up to 18.5 kW
  • Direct start and reversing of three-phase asynchronous motors
Solid-state contactors from the CONTACTRON series are available for single- and three-phase networks

Switching large AC loads

Interference-free switching in the power grid: solid-state contactors from Phoenix Contact only switch in zero crossing mode. This means that no high-frequency interfering pulses are generated.

Additional advantages in the field:

  • Easy control – with versions with 24 V DC or 230 V AC input voltage
  • Integrated locking circuit and load wiring
  • In the event that the module overheats, an optional thermal fuse shuts it down