Single plug-in bridge, length: 6 mm, number of positions: 2, color: red
Single plug-in bridge, length: 6 mm, number of positions: 2, color: blue
Single plug-in bridge, length: 6 mm, number of positions: 2, color: gray
Single plug-in bridge, length: 8 mm, number of positions: 2, color: gray
Single plug-in bridge, length: 14 mm, number of positions: 2, color: black
Power terminal block, for the input of up to four potentials, for mounting on NS 35/7.5
Passive feed-through bridge; can be plugged in instead of a relay or a solid-state relay, bridges terminal points A1 and 14
Separating plate, 2 mm thick, required at the start and end of a PLC terminal strip. Furthermore, it is used for: visual separation of groups, safe isolation of different voltages of neighboring PLC relays in acc. with DIN VDE 0106-101, isolation
RIF-2.../EX relay base for assembling with RTIII-sealed industrial relays with 4 changeover contacts for use in zone 2, Push-in connection, plug-in option for input / interference suppression modules, for mounting on NS 35/7,5
"$pageName" on