Product list Accessories

Filter

44 Results

Dummy plug - FBP 3+1 - 3069399

Dummy plug, Pitch: 8.2 mm, Length: 64.4 mm, Width: 73.4 mm, Number of positions: 4, Color: orange

Dummy plug - FBP 4+1 - 3069405

Dummy plug, Pitch: 8.2 mm, Number of positions: 5, Color: orange

Dummy plug - FBP 5+1 - 3069409

Dummy plug, Pitch: 8.2 mm, Number of positions: 6, Color: orange

Dummy plug - FBP 6+1 - 3069406

Dummy plug, Pitch: 8.2 mm, Number of positions: 7, Color: orange

Dummy plug - FBP 7+1 - 3069400

Dummy plug, Pitch: 8.2 mm, Number of positions: 8, Color: orange

Dummy plug - FBP 8+1 - 3069407

Dummy plug, Pitch: 8.2 mm, Number of positions: 9, Color: orange

Dummy plug - FBP 12+1 - 3069408

Dummy plug, Pitch: 8.2 mm, Number of positions: 13, Color: orange

End clamp - E-UTWE 6 - 3069055

End clamp, Width: 8.2 mm, Height: 64 mm, Length: 80.8 mm, Color: gray

Cover profile carrier - APH-UTWE 6 - 3069056

Cover profile carrier, Width: 8.15 mm, Height: 58.6 mm, Length: 80.9 mm, Color: gray

Shoulder bag - FAME-BAG 260 - 3069520

Shoulder bag, For FAME connectors with a width of up to 261 mm, Length: 220 mm, Width: 290 mm, Height: 115 mm, Color: black

44 Results

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6435 9800