With FAME 1 you can combine testing processes in individual blocks.
FAME 1 combines complex switching operations for function tests of current transformers and voltage transducers, as well as tripping and signal contacts in separate compact and space-saving blocks. The system operates in accordance with the N/O contact principle. In normal operation, an operating plug is required. Jumpers in the test disconnect socket ensure an automatic transducer short-circuit function.
FAME 1 provides further advantages in addition to the FAME system properties.
All advantages at a glance:
The automatic leading transformer short circuit is implemented using standard jumpers in the test disconnect socket. Short-circuit jumpers are designed to be touch-proof. Their positioning on the outside of the control cabinet is clearly visible.
"$pageName" on