Monitor and control your process values or record temperatures directly in the field.
The FA MCR process indicators allow you to monitor and display analog and temperature signals as well as control them via digital and analog outputs. The sensor-head measuring transducers can be used to record temperatures directly on site and convert them into standard analog signals.
Field Analog process indicators are available for field and control panel installation. The universal inputs allow you to record current, voltage, RTDs, and TCs. Comprehensive approvals also allow you to connect sensors in the Ex area. Current process values are easy to read on the five-digit backlit displays. The bar graph also provides you with a quick overview. Alarm statuses can be identified easily from a distance by their changing color.
The loop-powered field devices enable you to record and convert the signals from resistance thermometers, thermocouples, and resistance-type sensors and voltage sensors directly in the field. Integrated HART communication enables you to transfer process data digitally or parameterize the product remotely. You can also use the display and field housing from the range of accessories to visualize the values on site.
"$pageName" on