The FAME test system simplifies the regular testing of power switchgear.
FAME is the innovative, modular test system for all measuring and testing tasks in network protection technology for medium- and high-voltage switching devices. You can now perform manual testing operations automatically, safely, and more quickly.
With the FAME plug-in test system, you get the right solution for your application: the modular system can either be directly integrated into the control cabinet panel or used as a DIN rail version.
Other properties at a glance:
The systems compact and modular design provides the right number of positions for every application, both for the test plugs and the plug-in test sockets.
The leading, automatically generated transformer short circuit offers the highest degree of safety during testing.
The plug-in test sockets feature two function shafts inside the control cabinet, which are used, for example, to form the star point with the help of plug-in bridges.
All terminal points can be marked uniquely, using wide marking surfaces, both on the inside and outside of the control cabinet.
Mount the pre-assembled plug-in test sockets on standard DIN rails to save space.
The robust test plug guarantees user-friendly handling and offers attachment options for the test cables to be connected. Thanks to the optional use of plug-in bridges, all test circuits can be implemented in the plug. All components are designed to be touch-proof.
All functions can be used in the standard plug-in test sockets, thanks to the versatile accessories. Consistent use of CLIPLINE complete system accessories reduces mounting and logistics costs.
Ever more interfaces and switching devices have to be tested on a regular basis. This is time-consuming and expensive. Now the FAME test system is available to help you with this additional testing without any extra cost or time. It groups together complex switching operations in the test block automatically. For you, this means the highest level of availability with maximum safety.
Plug-in test systems in comparison
FAME is available in five different versions. Choose the solution that is best for your area of application.
For control and operating purposes, protective devices and control devices should be accessible from the outside and are therefore mounted in the door. This is why some devices and plug-in test sockets such as FAME are mounted in the control cabinet door in protection and control engineering applications.
This additionally saves space in the control cabinet. These components can now be wired in an even easier and more flexible way with the CGS cable guiding system from Phoenix Contact.
"$pageName" on