Approval
Number of connections
Minimum cross section (solid)
Color
Maximum cross section (stranded)
Minimum cross section (stranded)
Connection method
Maximum cross section (solid)
Rated current
Rated voltage
COMBI receptacle, nom. voltage: 1000 V, nominal current: 41 A, connection method: Push-in / plug connection, number of connections: 2, number of positions: 1, cross section: 0.5 mm² - 10 mm², AWG: 20 - 8, width: 8.2 mm, height: 24.7 mm, color: blue
Plug, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in / plug connection, number of connections: 1, number of positions: 1, cross section: 0.2 mm² - 6 mm², AWG: 24 - 10, width: 6.2 mm, height: 42.3 mm, color: green-yellow
Plug, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in / plug connection, number of connections: 10, number of positions: 10, cross section: 0.2 mm² - 6 mm², AWG: 24 - 10, width: 62 mm, height: 42.3 mm, color: gray
Plug, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in / plug connection, number of connections: 2, number of positions: 2, cross section: 0.2 mm² - 6 mm², AWG: 24 - 10, width: 12.4 mm, height: 42.3 mm, color: gray
Plug, nom. voltage: 500 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 1, number of positions: 1, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, width: 5.2 mm, height: 39 mm, color: red
Plug, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in / plug connection, number of connections: 6, number of positions: 6, cross section: 0.2 mm² - 6 mm², AWG: 24 - 10, width: 37.2 mm, height: 42.3 mm, color: gray, mounting type: Plug-in mounting
Cable housing, pitch: 6.2 mm, length: 21 mm, width: 18.6 mm, height: 52.3 mm, number of positions: 3, color: gray
Plug, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Push-in connection, number of connections: 1, number of positions: 1, cross section: 0.14 mm² - 1.5 mm², AWG: 26 - 14, width: 3.5 mm, height: 31.3 mm, color: gray
Flange, with screw-on fixing, length: 105.6 mm, width: 5.2 mm, color: gray
Connector housing, length: 31.6 mm, width: 5.2 mm, height: 31.7 mm, number of positions: 4, color: blue
"$pageName" on