Approval
Short-circuit connector, pitch: 8.2 mm, width: 14.7 mm, number of positions: 2, color: red
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Push-in connection, number of connections: 14, number of positions: 7, cross section: 0.5 mm² - 10 mm², AWG: 20 - 8, color: gray, mounting type: DIN rail mounting
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 8, color: gray
Cover profile carrier, width: 8.15 mm, height: 58.6 mm, material: PA, length: 80.9 mm, color: gray
Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of connections: 12, number of positions: 6, cross section: 0.2 mm² - 10 mm², AWG: 24 - 8, width: 82.3 mm, height: 81 mm, color: gray, mounting type: Wall mounting
Test plug, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, number of positions: 10, color: gray
Power plug, nom. voltage: 400 V, nominal current: 24 A, number of positions: 10, color: gray
"$pageName" on