Heavy-duty connectors

HEAVYCON complete heavy-duty connectors

Compatible insertion, flexible combination

HEAVYCON complete provides you with the right connector for every application.

Back to Connectors

Category

  • Housings
    HEAVYCON housing

    Robust and reliable housings for use in harsh, aggressive conditions.

  • Contact inserts and contacts
    Contact inserts and terminal adapters

    Contact inserts and terminal adapters are designed to suit the individual application.

  • Cable glands
    Cable glands

    Reliable screw connections seal cables against water and dust.

Search in Heavy-duty connectors

Show all products in this category

Heavy-duty connectors of the HEAVYCON complete series protect your interfaces and ensure safe power transmission even under the harshest conditions. They are resistant to dirt, water, vibrations, and high mechanical strain and remain sealed up to IP69K degree of protection.

Your advantages

  • Always the right plug-in connection for your requirements, thanks to three different series types
  • Compatible connection: housings are mounting and plug-in compatible with aluminum housings from well-known manufacturers
  • Flexible combination: variable connection technologies for contact inserts and terminal adapters
  • Everything in one housing: simply snap modular contact inserts for signals, data, power, and pneumatics onto the snap-in frame and mount them in the housing
  • Reliable interfaces: all metal housings are EMC-ready, thanks to conductive surfaces and seals
  • Heavy-duty connectors are a part of the COMPLETE line system

HEAVYCON complete – The right connector for every application

HEAVYCON complete heavy-duty connectors  

HEAVYCON complete heavy-duty connectors

Full flexibility with heavy-duty connectors: you can always create the right plug-in connection for your requirements with robust housings from our three series types and matching contact inserts which can be combined:

  • HEAVYCON STANDARD – Versatile, corrosion-resistant metal housing with single locking latch or double locking latch
  • HEAVYCON EVO – Flexible selectable cable outlet direction thanks to swiveled bayonet locking
  • HEAVYCON ADVANCE – Robust without compromise and cost-effective, thanks to direct mounting

 

Free choice of connection technology

Modular contact inserts with a fixed number of positions  

Versatile inserts for all applications

Our contact inserts provide you with consistently compatible, flexible, combinable interfaces in all conventional sizes and with a variety of connection technologies.

In addition to fixed-position versions, modular contact inserts are available in various performance classes. Combine modules for data, signal, and power transmission in one connector – simply snap into the snap-in frame and you're done.

Fast connection technologies such as Push-in or QUICKON insulation displacement connection enable cable connection within seconds. You can use our fixed-position and modular contact inserts in every housing series.

PHOENIX CONTACT
SEA Pte. Ltd.

105 Eunos Avenue 3
#04-00
Singapore 409836
+65 6228 4900

Configurators

Configure products and solutions for your individual application.

3D heavy-duty connectors

Service

Referrer: https://www.phoenixcontact.com/online/portal/sg?1dmy&urile=wcm%3apath%3a/sgen/web/main/products/a_z_list/a_z_list