Standard-compliant design for your individual Raspberry Pi solution
RPI-BC and UCS-RPI series electronics housings are designed for integrating Raspberry Pi computers. The RPI-BC housings are designed in accordance with DIN 43880 and can be mounted on DIN rails or on the wall. Stands, corner guards, and wall and desk adapters enable universal use of the UCS-RPI series. Optional interfaces enable simple function extension of the integrated single-board computer.
The housing parts are simply latched into place, thereby enabling standard-compliant, tool-free mounting. The RPI-BC housing is therefore particularly suitable for building and industrial automation.
Due to the housing design, these housings can be used in a wide range of Raspberry Pi applications. Different cover versions enable you to create the appropriate housing for your requirements.
DIN rail connectors for the Raspberry Pi housing are the key to clever device design. Benefit from being able to quickly and easily connect your housing to the Raspberry Pi SBC.
The universal housings from the UCS series are the ideal solution for embedded systems. The UCS-RPI housings reliably protect Raspberry Pi SBCs from external influences. The versions provide additional space for individual extensions.
For more universal use – even in the control cabinet – UCS electronics housings are the ideal solution, thanks to DIN rail adapters and other accessories such as stands and wall brackets.
Configure products and solutions for your individual application.
Electronics housings
"$pageName" on