The DIN rail mounting frames can be used to install pre-assembled contact inserts securely on the DIN rail.
Use DIN rail mounting frames for space-saving connection directly on the DIN rail in the control cabinet. Whether cables are led into the control cabinet from the side or from below – the usual mounting and sleeve housings are replaced by a simple mounting frame.
In machine building and systems manufacturing, various different data, signal and power cables have to be connected to the control cabinet in a time-saving and inexpensive way.
The solution: mounting pre-assembled and tested systems directly on the DIN rail. As a result, entire marshalling levels can be eliminated.
HC-CIF DIN rail mounting frames from Phoenix Contact accommodate both pre-assembled contact inserts and HEAVYCON sleeve housings.
The plastic DIN rail mounting frames are particularly lightweight and can be aligned in a space-saving way. They can also accommodate plastic sleeve housings from the HEAVYCON EVO B series.
The plastic base frame can be flexibly adjusted to all four sizes of the B series, allowing you to reduce the variety of versions required.
The plastic frames can be interlocked without tools using latching elements. This also allows single-handed assembly.
The die-cast aluminum DIN rail mounting frames are available with screw connection or locking latch. They can also accommodate housings from the HEAVYCON STANDARD B series.
"$pageName" on