With FAME 3 SL you can combine complex testing processes in separate blocks.
FAME 3 SL combines complex switching operations for function tests of current transformers and voltage transducers, as well as tripping and signal contacts, in separate, space-saving blocks of various colors. The system operates in accordance with the N/C-contact principle. An operating plug is not required. The automatic transformer short-circuit function is ensured with plug-in bridges in the plug-in test socket.
FAME 3 SL provides further advantages in addition to the FAME system properties. The latching mechanisms of the plug-in test sockets and test plugs make for quick and convenient handling.
All advantages at a glance:
The plug-in test socket positioned in the cutout is latched in place without screws by pressing on the two orange actuating elements.
By plugging in and latching the test plug, all test contacts are securely contacted in accordance with the test setup.
"$pageName" on