new
Safe, reliable, and convenient: Our CHARX connect charging connection systems are setting new standards in the supply of energy for electric vehicles. With silver-plated power and signal contacts, high-precision temperature monitoring, and integrated locking system, our charging cables and charging sockets are safe and reliable in operation. With their attractive, ergonomic design, they are easy and comfortable to use.
new
new
Charging cables in accordance with CCS type 1, CCS type 2, and GB/T, for installation on the charging station, for fast mode 4 charging with direct current (DC) with max charging powers from 40 to 500 kW (High Power Charging).
Charging cables in accordance with type 1, type 2, and GB/T, for installation on the charging station or with a mobile design, for conventional mode 3 charging with alternating current (AC) with max. charging powers of 26 kW.
Charging sockets in accordance with type 2 or GB/T, for installation in the charging station, for conventional mode 3 charging with alternating current (AC) via a mobile charging cable with max. charging powers of 26 kW.
Charging sockets in accordance with CCS type 1, CCS type 2, and GB/T, for installation in the vehicle, for charging with alternating current (AC) and direct current (DC) with max charging powers from 125 to 500 kW (High Power Charging).
Suitable holders for AC and DC charging cables, repair kits for maintaining DC charging cables, protective covers for infrastructure charging sockets, and much more.
Whether charging on an AC power grid or fast DC charging – we provide the ideal connection systems for the leading charging standards worldwide:
"$pageName" on