HEAVYCON ADVANCE forms a seal directly on the mounting panel – for the harshest requirements.
HEAVYCON ADVANCE housings from Phoenix Contact eliminate the need for the panel mounting base that is normally used. Here, the sleeve housing forms a seal directly with the screw locking on the control cabinet panel. Select a metal or plastic housing according to your requirements.
ADVANCE housings are particularly durable and robust, thanks to the direct screw locking without panel mounting base. They are suitable for very aggressive environments, e.g., offshore, in the chemical or rail industry.
ADVANCE housings fit on standard panel cutouts and do not require a panel mounting base on the housing side. This saves space and money.
The robust locking screws made of stainless steel ensure a tight seal and make it difficult to gain unauthorized access.
Additional savings potential is offered by the low metal housing designs and molded cable glands of the plastic design.
Select a metal or plastic housing according to your requirements. The resistant plastic housings meet IP68 degree of protection.
Configure products and solutions for your individual application.
3D heavy-duty connectors
"$pageName" on