Measuring range
Measuring range
Approval
Output signal
Supply voltage
Connection method
MCR head-mounted temperature transducers: Programmable loop-powered temperature transducers. Resistance thermometers, thermocouples, resistance-type sensors and voltage sensors.
Programming adapter with USB and T port interface, 2.4 m for programming FA MCR-..., MCR-...-LP-..., and MCR-...-HT-... modules
The output-loop-powered temperature transmitter transmits up to two sensor signals from RTD and TC sensors as well as from resistance-type sensors and voltage encoders via the HART communication or 4 ... 20 mA, configurable. SIL 2/3, intrinsic safety, screw connection.
The output-loop-powered temperature transmitter transmits up to two sensor signals from RTD and TC sensors as well as from resistance-type sensors and voltage sensors via HART communication or 4 ... 20 mA, configurable. SIL 2/3, intrinsic safety, Push-in connection.
USB HART modem cable for communication between a PC and HART devices, cable length: 1m.
"$pageName" on