With FAME 3 you can combine complex testing processes into individual blocks.
FAME 3 combines complex switching operations for function tests of current and voltage transducers, as well as tripping and signal contact in separate compact and space-saving blocks. The system operates in accordance with the N/C contact principle. An operating plug is not required. Jumpers in the test disconnect socket ensure an automatic transformer short-circuit function.
FAME 3 provides further advantages in addition to the FAME system properties. Easy handling is supported by the patented rotary handle.
All advantages at a glance:
The automatic leading transformer short circuit is implemented using standard jumpers in the test disconnect socket. Short-circuit jumpers are designed to be touch-proof. Their positioning on the outside of the control cabinet is clearly visible.
Service connectors are available with varying numbers of positions for special switching operations. A sealable, transparent cover protects against unauthorized actuation.
For special test processes you receive service connectors with 4 mm test sockets with various numbers of positions. The test sockets can be used, for example, to loop in measuring devices with safety test cables.
Defined, mechanically supported removal of the patented test plug from the test disconnect socket. Optical display and forced locking in the various switch positions. Space saving, thanks to offset test socket arrangement. The test cables can be easily fixed in place with cable ties.
The test disconnect socket can be optionally protected against unauthorized actuation inside the control cabinet by means of a sealable cover.
The Ret Dot Award is awarded for excellence in design quality. The international jury honors outstanding designs, which excel among comparable competitors' products, with the seal of quality. FAME impressed the jury with its functional design and was therefore awarded the Red Dot Award 2014.
"$pageName" on