Impressive industry solutions are created from excellent products, many years of experience, and the consideration of special requirements.
Phoenix Contact provides you with groundbreaking solutions for the highest availability in the process industry, even under extreme conditions. These solutions are based on a wide range of connection and automation technology. Intelligently combined, these products become systems for a variety of functions such as control, remote monitoring, or measured value acquisition.
With the oil and gas monitor, you can monitor your oil and gas sources reliably and cost-effectively, even over long distances.
You can also benefit from the advantages of well-established wireless technology in potentially explosive areas with industrial WLAN products for use in zone 2.
It is imperative that rotating equipment works reliably. With the PumpMonitor, we provide you with a solution for the comprehensive monitoring of pumps and motors.
With its integrated gateway, our PLCnext AXC F 2152 open control platform enables a simple cloud connection for process data from the field.
We provide a comprehensive range of signal conditioners for all aspects of signal acquisition in potentially explosive areas, such as compact MACX EX modules.
Increase your system availability with intelligent surge protection for all applications, from the power supply through to measurement, control, and communication technology.
We provide uninterruptible power supplies and redundancy modules to ensure the maximum availability of your systems in the process industry.
Save costs with ready-wired control cabinets for field connection via PROFIBUS PA or FOUNDATION Fieldbus. You can also find other fieldbus systems for the process industry.
Reliable signal coupling must be ensured in the event of an emergency. Phoenix Contact provides coupling relays with force-guided contacts for this.
Save time and space: our range of terminal blocks provides quick and easy-to-operate connection technology tailored for use in your process application.
The security router satisfies the high demands made of hardware in the process industry, for example, with a temperature range of -40°C to +70°C, and with IECEx and ATEX zone 2 approvals. The software includes mGuard security functions and supports OPC and NAT.
Our robust devices with IECEx and ATEX zone 2/22 approvals are specially tailored to the requirements of potentially explosive areas.
"$pageName" on