/ieen/web/main/solutions/subcategory_pages/Automotive_Industry/2d7942b3-bc82-473d-9c98-b47bd09c4df7
/ieen/web/main/solutions/subcategory_pages/Process_Automation_Maintenance_and_extension_field_installation/62c71d8a-c450-4725-9f3e-edeeeeabef03/62c71d8a-c450-4725-9f3e-edeeeeabef03
Back to overview
Our products for fieldbus installation
Field barriers | Type | Order number |
---|
Device couplers for trunk line connection and termination,
for PROFIBUS PA and FOUNDATION Fieldbus | FB-ET | 2316048 |
Device coupler for two spur connections | FB-2SP | 2316051 |
Device coupler for an electrically isolated spur connection | FB-ISO | 2316064 |
Field barriers | Type | Order number |
---|
Device couplers for trunk line connection and termination,
for PROFIBUS PA and FOUNDATION Fieldbus | FB-ET | |
Device coupler for two spur connections | FB-2SP | |
Device coupler for an electrically isolated spur connection | FB-ISO | |
Field connection boxes | Type | Order number |
---|
Housing, stainless steel, for 8 ports | FB-9-SS | 2316213 |
Housing, stainless steel, for 15 ports | FB-15-SS | 2316190 |
Housing, aluminum, for 8 ports | FB-8-AL | 2316200 |
Housing, aluminum, for 15 ports | FB-15-AL | 2316187 |
Field connection boxes | Type | Order number |
---|
Housing, stainless steel, for 8 ports | FB-9-SS | |
Housing, stainless steel, for 15 ports | FB-15-SS | |
Housing, aluminum, for 8 ports | FB-8-AL | |
Housing, aluminum, for 15 ports | FB-15-AL | |
Accessories for field connection boxes | Type | Order number |
---|
Cable glands, M20, with nut | FB-M-KV-M20-EX | 2900197 |
Stopping plug, M20, includes nut | FB-M-BS-M20-EX | 2900209 |
Breather plug, M20, with nut | FB-M-BD-M20-EX | 2901859 |
Accessories for field connection boxes | Type | Order number |
---|
Cable glands, M20, with nut | FB-M-KV-M20-EX | |
Stopping plug, M20, includes nut | FB-M-BS-M20-EX | |
Breather plug, M20, with nut | FB-M-BD-M20-EX | |
Ready-to-install field connection boxes | Type | Order number |
---|
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamp, non-Ex | CBL-FB-24SP-P | 2701934 |
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamps, Ex zone 2 | CBL-FB-24SP-P-EX | 2701935 |
Fieldbus distributor with surge protection, trunk line module, 12 single-channel fieldbus barriers (intrinsically safe FISCO output), shield connection clamps, Ex zone 2 | CBL-FB-12ISO-P-EXI | 2701936 |
Fieldbus distributor with surge protection, trunk line module, 10 single-channel fieldbus barriers (intrinsically safe FISCO output), 24 V DC distribution incl. protection with Ex-approved fuses, shield connection clamps, Ex zone 2 | CBL-FB-10ISO-PWR-P-EXI | 2701951 |
PROFIBUS cable, type Fast Connect, up to 12 Mbps, for fixed installation,
length according to customer specification in meters | PSM-CABLE-PROFIB/FC | 2744652 |
Ready-to-install field connection boxes | Type | Order number |
---|
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamp, non-Ex | CBL-FB-24SP-P | |
Fieldbus distributor with surge protection, trunk line module, 12 two-channel fieldbus barriers, shield connection clamps, Ex zone 2 | CBL-FB-24SP-P-EX | |
Fieldbus distributor with surge protection, trunk line module, 12 single-channel fieldbus barriers (intrinsically safe FISCO output), shield connection clamps, Ex zone 2 | CBL-FB-12ISO-P-EXI | |
Fieldbus distributor with surge protection, trunk line module, 10 single-channel fieldbus barriers (intrinsically safe FISCO output), 24 V DC distribution incl. protection with Ex-approved fuses, shield connection clamps, Ex zone 2 | CBL-FB-10ISO-PWR-P-EXI | |
PROFIBUS cable, type Fast Connect, up to 12 Mbps, for fixed installation,
length according to customer specification in meters | PSM-CABLE-PROFIB/FC | |
Cable distributors | Type | Order number |
---|
Small housing with terminal blocks, cable entries, and PE connection, blue | JB AL A-FF-PA-BU | 8190845 |
Cable distributors | Type | Order number |
---|
Small housing with terminal blocks, cable entries, and PE connection, blue | JB AL A-FF-PA-BU | |
/ieen/web/main/solutions/subcategory_pages/Process_Automation_Maintenance_and_extension_field_installation/62c71d8a-c450-4725-9f3e-edeeeeabef03/62c71d8a-c450-4725-9f3e-edeeeeabef03
/ieen/web/main/solutions/subcategory_pages/Process_Automation_Maintenance_and_extension_field_installation/62c71d8a-c450-4725-9f3e-edeeeeabef03/62c71d8a-c450-4725-9f3e-edeeeeabef03
/ieen/web/main/solutions/subcategory_pages/Process_Automation_Maintenance_and_extension_field_installation/62c71d8a-c450-4725-9f3e-edeeeeabef03/62c71d8a-c450-4725-9f3e-edeeeeabef03
/ieen/web/main/solutions/subcategory_pages/Process_Automation_Maintenance_and_extension_field_installation/62c71d8a-c450-4725-9f3e-edeeeeabef03/62c71d8a-c450-4725-9f3e-edeeeeabef03
/ieen/web/main/products/subcategory_pages/Serial_device_servers_gateways_and_proxies_P-08-10-02/12da8bd1-d24b-4016-bee8-736bf30bc3cf/12da8bd1-d24b-4016-bee8-736bf30bc3cf
"$pageName" on