The Power to Connect

Take a step towards a greener future. Find the perfect connectivity solution for your sustainability projects.
The Power to Connect

In the rapidly evolving field of renewable energy, connectors play a crucial role in ensuring efficient and reliable power transmission. These small yet vital components are the unsung heroes that enable the seamless integration of renewable energy sources into the grid.

Connectors are essential in various renewable applications, including solar panels, wind turbines, and energy storage systems. In solar power systems, connectors link photovoltaic (PV) panels to inverters, which convert the generated DC power into AC power for use in homes and businesses. High-quality connectors ensure minimal power loss and enhance the overall efficiency of the solar array.

Wind turbines also rely on robust connectors to transmit the generated electricity from the turbine to the grid. These connectors must withstand harsh environmental conditions, such as extreme temperatures, moisture, and vibration, to maintain a stable and continuous power supply.

Energy storage systems, which are critical for balancing supply and demand in renewable energy grids, use connectors to link batteries and other storage devices. Reliable connectors ensure that stored energy can be efficiently transferred when needed, supporting grid stability and resilience.

As the renewable energy sector continues to grow, the demand for advanced connectors will increase. Innovations in connector technology will further enhance the performance and reliability of renewable energy systems, driving the transition to a sustainable all electric society.

The coupling of all sectors is a key driver behind the All Electric Society. With smart device connection technology, we ensure the efficient supply of all devices with data, power and signals.

Torsten Janwlecke, Chief Operating Officer and President of the Business Area Device Connectors

Featured products

XPC printed circuit board connectors
With PCB connectors from the XPC series you can easily wire your PCBs with single conductors, whether they are thin or thick, rigid or flexible, with or without ferrules. Tool-free operation and sophisticated Push-X technology reduce installation times to a minimum – click and done.
ArcZero
ArcZero technology provides reliable protection against hazardous electric arcs. Connecting and disconnecting under load enables selected components to be fully shut down, thus ensuring high system availability.
monitoring case system
The MCS empty enclosure is an all-rounder that provides more than just space. With this plastic housing, Phoenix Contact offers a modular monitoring case system (MCS) for a wide range of electronic applications in industry and building technology.
Connexis
Wire-to-board connectors for cable assemblies with Push-in and crimp connection include connectors and headers with horizontal or vertical connection direction as well as panel feed-throughs.