Data connectivity solutions As our world becomes more interconnected, devices need smaller and more numerous interfaces. Phoenix Contact offers an extensive range of data connectors, including RJ45, USB, HDMI, D-SUB, coaxial, fibre optic (FO) connections, and single pair Ethernet. Additionally, our product line features splice boxes, distributors, and adapters to provide a complete solution`.

Everything goes data

Connectors for Single Pair Ethernet

The compact device and cable connectors for single pair ethernet are ideally suited for efficient data transmission in factory and process automation.

Future-proof networking of all communication interfaces Phoenix Contact provides you with the largest portfolio for data transmission.

Interactive image map: Networking of communication interfaces
Board-to-board connectors
With board-to-board connectors you can achieve individual PCB orientations with various designs, stack heights, and numbers of positions in pitches from 0.635 mm to 2.54 mm.
To the product list
 Board-to-board connectors
RJ45 data connectors
Implement flexible data transmission solutions with data connectors. Benefit from a wide range of designs, codings, and mating faces.
To the product list
RJ45 data connectors
M8 connectors for Single Pair Ethernet
M8 device and cable connectors for Single Pair Ethernet ensure efficient data transmission.
To the product list
M8 connectors for Single Pair Ethernet
Coaxial connectors
Coaxial connectors provide ideal device solutions for the transmission of WLAN, Bluetooth, LTE, and 5G signals. Assembled cables are also available.
To the product list
Coaxial connectors
M8 and M12 circular connectors
M8 and M12 circular connectors for PCB mounting offer a wide range of connection options for wave, THR, and SMT soldering processes.
To the product list
M8 and M12 circular connectors
Fiber-optic transceivers
With transceivers, cages, and PCB connection technology, you can ensure future-proof data transmission via fiber optics.
To the product list
Fiber-optic transceivers
D-SUB connectors
With an extensive portfolio of robust D-SUB sleeve housings and D-SUB contact carriers, Phoenix Contact offers solutions for the proven cabling of bus systems.
To the product list
D-SUB connectors
HDMI connectors
The high-quality HDMI type A items are ideal for the reliable transmission of audio and video data and Ethernet (HEC) in protected applications.
To the product list
HDMI connectors
USB connectors
Phoenix Contact provides USB PCB connectors and patch cables. Type A and type C are available in USB 2.0 as well as USB 3.2 Gen. 1/USB 3.0 versions.
To the product list
USB connectors
IP20 connectors for Single Pair Ethernet
IP20 PCB connectors and patch cables in the ONEPAIR series for Single Pair Ethernet are ideal for efficient data transmission in factory and building automation.
To the product list
IP20 connectors for Single Pair Ethernet
Ethernet PCB connectors
PCB connectors for high-speed data exchange between devices in Industry 4.0 applications.
To the product list
Ethernet PCB connectors
PCB connection technology for Ethernet APL
PCB terminal blocks and PCB connectors for the consistent use of two-wire Ethernet, also in Ex zones in process engineering applications.
To the product list
PCB connection technology for Ethernet APL
PROFINET PCB terminal blocks
PCB terminal blocks for PROFINET applications for fixed connections in numerous applications such as in process automation.
To the product list
PROFINET PCB terminal blocks
EtherCAT P PCB connectors
EtherCAT P enables quad-core standard cables to be used for data and power transmission at the same time.
To the product list
EtherCAT P PCB connectors
Product overview
Data Connectors

We provide reliable data connectors for a wide range of industrial and semi-industrial applications. Whether copper or fibre optics, IP20 or IP69K protection class, our connection solutions satisfy high demands.

Download catalogue
Data connectors for all interfaces
Connectors and cables for signals, data, and power

Connectors and cables for signals, data, and power

Configurator for cables and lines

Configure your cable connection for signal, data, and power transmission in IP6x environments or for control cabinet applications. Freely selectable cable lengths and cable ends enable customized cable assemblies.