Isolating spark gap

Lightning protection for the pipeline

Lightning protection for the pipeline

Protect your insulating flanges against damage caused by surge voltages

Back to Surge protection for power supplies

Category

Search in Isolating spark gap

Show all products in this category

Avoid failures, downtimes, and even leaks on pipelines and protect sensitive insulating flanges against sparkover. The isolating spark gap safely discharges surge voltages and ensures the smooth operation of the pipeline.

Your advantages

  • Maximum protection, thanks to the highest possible lightning current carrying capacity class H
  • Durable in extreme conditions, thanks to excellent corrosion resistance
  • Optimum protection, response voltages tailored to insulation kits for flanges
  • Versatile, thanks to internationally recognized approvals in the hazardous area

Lightning protection equipotential bonding for pipelines

Insulating flange with isolating spark gap  

Insulating flange with isolating spark gap

A long service life is vital for the cost-effective operation of pipelines. Active corrosion protection systems are used to protect against rust. When used in regular operation, these require the metal pipes to be insulated against ground potential.

In order to protect the pipe insulation and the insulating flanges against damage caused by surge voltages, isolating spark gaps are used. In the event of a surge voltage, the isolating spark gap becomes low resistant and discharges the voltage. Lightning protection equipotential bonding is thus ensured. Thanks to the highest possible lightning current carrying capacity class H (in accordance with IEC 52561-3), even large lightning currents are safely discharged to ground via a defined path.

Surge-current-resistant connections

Isolating spark gap with mounting accessories  

Isolating spark gap with mounting material

Since very high currents are discharged via the material in the event of a lightning strike, the accessories must also be able to reliably cope with these loads.

All accessories for connecting the FLT-ISG… isolating spark gap from Phoenix Contact are therefore designed with the appropriate discharge capacity.

When installing the isolating spark gap, use tested accessories to avoid a spark hazard in potentially explosive areas.

PHOENIX CONTACT Ltd

Halesfield 13
Telford
Shropshire
TF7 4PG
01952 681700

Configurators

Configure products and solutions for your individual application.

Surge protection for building installation