PCB terminal blocks with screw connection or Push-in connection

The same but different

PCB terminal blocks with screw connection or Push-in connection

Identical size, different connection technologies – TDPT series PCB terminal blocks enable you to develop market-specific devices in a unified design. Thanks to their identical size, you can flexibly choose either the screw or the Push-in spring connection – without changing your PCB or device design.

Your advantages

  • Easy to adapt, thanks to their identical size and the same pinning for Push-in spring connections and screw connections
  • Uniform connection technology for conductor cross sections from 0.2 to 16 mm² allows for a wide range of applications
  • Large portfolio for power connections with pitches of 5.08 / 6.35 mm, and 10.16 mm