Provide separate protection for particularly long cables from the field.
The longer the cable is laid in the field, the more susceptible it is to surge voltage couplings, e.g., from close lightning strikes. You should therefore protect these cables separately with single-stage protective devices at the building entrance or in intermediate distributors.
Ideally a surge protection concept should be designed to be multi-stage. This involves the optimum arrangement of components that respond quickly such as suppressor diodes and powerful protective devices such as gas discharge tubes. The gap between these two protection stages is closed by varistors. They take longer to activate than diodes but have a higher discharge capacity.
Single-stage protective devices are only equipped with one component. They are suitable, for example, for the additional protection of long cables from the field, at the building entrance or at the transition between different protection zones. Single-stage protective devices with common mode voltage protection provide protection against surge voltages between the individual signal wires. Versions with normal mode voltage protection provide protection for the wires and ground.
These products provide single-stage surge protection.
The 6 mm TERMITRAB complete single-stage protective devices provide different protective circuits with a protection stage. Versions are available for coarse protection with gas discharge tubes, medium protection with varistors or fine protection with suppressor diodes. The single-stage protective devices are available with Push-in and screw connection technology.
Configure products and solutions for your individual application.
Surge protection for measurement and control technologyThis website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on