The content you are viewing is tailored for Canada. View Content for United States | Choose Another Country

Power supplies for DIN rail

Power supplies

Supply your application reliably with our power supplies. Choose the ideal power supply that meets your needs from our wide range of different devices. Find the perfect power supply for your application, whether for the DIN rail, suitable for panel mounting, or in 19″ format for rack mounting.

Power supplies for the DIN rail

Power supplies for DIN rail

Our power supplies for the DIN rail offer particularly high system availability on the DIN rail in the control cabinet.

The functionality and design of the QUINT POWER, TRIO POWER, UNO POWER, and STEP POWER product families are tailored to the requirements of various industries.

Power supplies for rack mounting

Power supplies for rack mounting

Our power supplies for rack mounting offer strong performance in a 19" format.

The TRIO POWER with 20 kW enables bidirectional power conversion in various areas of application.

Power supplies for panel mounting

Power supplies for panel mounting

Our power supplies for panel mounting can be mounted anywhere on the control cabinet panel. Various mounting options allow you to use it however you need.

The robust TRIO POWER power supplies in a compact housing are characterized by high performance and extensive functions.

Power supplies with IP67 degree of protection

Power supplies with IP67 degree of protection

Our power supplies with IP67 degree of protection are the right devices for distributed supply in the field.

With weatherproof housings, the power supplies ensure high system availability even under harsh ambient conditions.

E-paper
The entire portfolio at a glance

Ensure superior system availability with our power supply systems. Find out about power supplies, DC/DC converters, redundancy modules, and uninterruptible power supplies for various requirements and industries.

Open the e-paper
Power supply systems