Back to overview

FAME RACK – The functions at a glance:

Normal operation

Normal operation with FAME RACK  

Normal operation with FAME RACK

The N/C contact function of the FAME RACK system enables normal operation without an additional operating plug.

Back to top

Transformer short circuit

Transformer short circuit with FAME RACK  

Transformer short circuit with FAME RACK

The auxiliary contact allows a leading transformer short circuit to be configured.

Back to top

Test operation

Test operation with FAME RACK  

Test operation with FAME RACK

By plugging in and latching the test plug completely, all test contacts are securely contacted in accordance with the test setup.

Back to top

Early switching point

Early switching point with FAME RACK  

Early switching point with FAME RACK

Contact in the top position (L-plate)

Due to the long distance to the connecting contact, "L-plates" are switched when plugging in without delay.

Back to top

Delayed switching point

Delayed switching point with FAME RACK  

Delayed switching point with FAME RACK

Contact in the middle position (M-plate)

Due to the medium distance to the connecting contact, "M-plates" are switched when plugging in with medium delay.

Back to top

Late switching point

Late switching point with FAME RACK  

Late switching point with FAME RACK

Contact in the bottom position (S-plate)

Due to the short distance to the connecting contact, "S-plates" are switched last when plugging in with long delay.

Back to top

Mains protection – Circuit example with star point grounding in the plug-in test socket

Circuit example with FAME RACK  

Circuit example with FAME RACK

Circuit example

Back to top

Back to overview
Further information
  • FAME RACK – The functions at a glance: