Accessories for charging cables and charging sockets

Accessories for charging cables and charging sockets

Options to benefit you

Accessories enhance the functions of your charging connection systems.

Back to Charging cables and charging sockets

Category

Search in Accessories

Show all products in this category

A selection of various accessories suitable for our charging cables and charging sockets is available. You can use these to add useful functions such as enhanced protection against environmental factors, or to repair a damaged charging cable quickly and cost effectively.

Your advantages

  • Reliable protection for charging interfaces against environmental influences and vandalism
  • Secure hold for charging connectors during charging pauses
  • Consistent branding of your charging station or home charging station with your company logo
  • Quick and cost-effective repair of charging connectors in the event of damage
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Repair kits for cooled DC charging cables

Repair kit for cooled DC charging cables  

Repair kit for cooled DC charging cables

Charging cables at public charging stations – the mating face in particular – are subject to high levels of mechanical strain.

Our repair kits can be used to quickly replace the mating face frames and power contacts on a damaged HPC charging connector, thereby minimizing downtime and ensuring that the costly replacement of the entire HPC charging cable is not necessary.

  • CCS type 1
  • CCS type 2

 

Holders for AC and DC charging cables

Vehicle charging connector parking positions during charging pauses  

Holders for charging connectors

Using a suitable holder to hold the charging connectors in place on the charging station is recommended. It will provide reliable protection and hold the vehicle charging connectors securely in place during charging pauses. These parking positions can be installed via front or rear mounting. Appropriate holders are available for each of the respective charging standards:

  • Type 1
  • CCS type 1
  • Type 2
  • CCS type 2
  • GB/T AC
  • GB/T DC

Protective covers for charging sockets

Protective covers for type 2 and GB/T charging sockets  

Protective covers for type 2 and GB/T charging sockets

We provide protective covers for protecting infrastructure charging sockets against both environmental influences in accordance with IP54 and vandalism. To ensure the consistent branding of your charging stations and home charging stations, we can provide a custom design with your company logo upon request.

GB/T protective covers provide the same advantages as type 2 protective covers, but they also vary in respect to the type of cover mechanism – self-closing or self-opening.

  • Type 2, self-closing, can be screwed on from the rear
  • Type 2, self-closing, can be screwed on from the front vertically
  • Type 2, self-closing, can be screwed on the from the front horizontally
  • GB/T, self-closing, can be screwed on from the rear
  • GB/T, self-opening, can be screwed on from the rear