Product list Hybrid connectors for motor connection

Filter

13 Results

Crimp contact - CK1,0-ED-1,0ST AU - 1409082

Crimp contact, Crimp contact, min. conductor cross section: 0.14 mm², max. conductor cross section: 1 mm², Connection method: Crimp connection, Type of contact: Pin

Crimp contact - CK2,0-ED-2,5ST AU - 1409095

Turned 2.0 mm crimp contact, single male contact, conductor cross section 1.5 - 2.5 mm², gold-plated

Crimp contact - CK2,0-ED-1,0ST AU - 1409118

Turned 1.0 mm crimp contact, single male contact, conductor cross section 0.35 - 1.0 mm², gold-plated

Crimp contact - CK1,0-ED-0,5ST AU - 1409121

Crimp contact, Crimp contact, housing material: PA, min. conductor cross section: 0.14 mm², max. conductor cross section: 0.5 mm², Connection method: Crimp connection, Type of contact: Pin

Protective covers - HC-MOT-SD-FLT-KU-IP54 - 1409134

Protective cover for sleeve housing, IP54

Protective covers - HC-MOT-SD-L-KU - 1409147

Coated protective cover for the housing on the motor side

Contact insert - HC-MOT-6/4-ESTC-UT - 1409037

Contact insert frames, Contact insert, housing material: PA

Contact insert - HC-MOT-6/4-ESTC-OT - 1409040

Contact insert frames, Contact insert, housing material: PA

13 Results