CHARX connect – charging sockets for charging stations and home chargers

AC charging sockets for charging stations and home chargers

The type 2 CHARX connect modular charging sockets are mounted in AC charging stations and home charging stations and enable the AC charging of electric vehicles via mobile AC charging cables with charging powers of up to 22 kW. With our modular system, the design and scope of functions can be individually adapted to your requirements.

Go to Product Detail Page for item 1532123
EV-T2M3SO12-3P-R-P-SET - Infrastructure charging socket
EV-T2M3SO12-3P-R-P-SET - Infrastructure charging socket
1532123

CHARX connect modular, Type 2, Infrastructure charging socket, 32 A , 480 V AC, Premium, Set, without single-core wires, locking actuator: 12 V, 3-pos., square, Rear panel mounting, M5 thread, housing: black, with round protective cover, with temperature sensors, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2

Your advantages

  • Modular system offers particularly high flexibility
  • Easy mounting and maintenance with plug-in connecting cables
  • Fast status detection via optional LED display
  • Safe touch protection with optional shutter
  • Waterproof and dirtproof with fully molded contacts
  • Developed and produced in accordance with the IATF 16949 automotive standard

New products

New generation of CHARX connect modular type 2 charging sockets

AC charging sockets with reduced overall depth

For flexible and space-saving mounting

You can now install the new generation of CHARX connect modular type 2 charging sockets directly on the PCB of your charging station – and save a lot of space due to the reduced installation depth. You can also choose between three actuator positions.

Main features

  • Charging current: 20 A, 32 A
  • Rated voltage: 250 V, 480 V
  • Installation depth: 54 mm (without strain relief and actuator)
  • Degree of protection: IP44 (when plugged in), IP54 (with protective cover)
  • Actuator: 4-pos., 12 V, position at 4 / 8 / 12 o’clock
  • Temperature sensors: PTC (optional)
  • Cable length: 0.3 m, 0.7 m, 1.5 m

Your Advantages

  • Space savings of up to 38% compared to the previous generation
  • Individually configurable system – now also with a flexible actuator position
  • Easy mounting – now also directly on the PCB or the traditional way using plug-in connecting cables
  • Resistant to lateral forces, waterproof, and dirtproof due to molded contacts
  • Compatible with all protective covers and shutters in the CHARX connect modular family

Product video AC charging sockets

The modular system of the AC charging sockets CHARX connect modular can be custom configured

Modular system of AC charging sockets for home chargers and charging stations
LED status indicator in the protective cover of the infrastructure charging socket
Infrastructure charging socket shutter
Infrastructure charging socket, temperature sensor technology, and locking actuator
Plug-in connecting cables for the infrastructure charging socket
Modular system of AC charging sockets for home chargers and charging stations

With our CHARX connect modular type 2 charging sockets, we provide you with a clever modular system that allows you to freely combine all components in just four steps. You can therefore choose the design, scope of functions, and charging power of the charging socket to perfectly suit your charging station or home charger.

To find out more, open up the other text fields.

LED status indicator in the protective cover of the infrastructure charging socket

Round or square design
Choose whether a round or square protective cover better fits the design of your home charger station or charging station. With one-handed operation, it can be opened effortlessly with the charging connector, without needing to use your other hand. Its fiberglass-reinforced housing protects the charging station against weather and vandalism.

With or without LED indicator
An LED status indicator integrated in the protective cover can be selected as an option. This allows users to see the status of the charging point at a glance. The RGB LEDs can be controlled freely, with glowing, flashing, and pulsing in all RGB colors possible. The precise light guide technology ensures a homogeneous light pattern with optimum diffusion. The power is supplied to the LEDs via mounting screws, thus simplifying installation.

Your individual logo
The protective cover is available optionally:

  • With imprinted Phoenix Contact logo
  • With imprinted customer logo (on request)
  • With sticker field for customer logo
  • With “C” identification
    in accordance with DIN EN 17186
  • Without logo, sticker field, or identification

Infrastructure charging socket shutter

Safe touch protection
The shutter ensures reliable touch protection for all power and signal contacts in accordance with IEC 61851-1, IEC 62196-1, and IEC 62196-2. It therefore increases electrical safety and also protects the charging station against vandalism and humidity. Standards in some countries, such as Spain, Portugal, Great Britain, France, Sweden, Italy, and Switzerland require touch protection.

Intuitive operation
Operation is intuitive – simply inserting the charging plug opens the shutter. The charging connector is not rotated or slid.

Compatibility
Our shutter is compatible with all type 2 charging sockets and protective covers from Phoenix Contact.

Infrastructure charging socket, temperature sensor technology, and locking actuator

With or without PTC
temperature sensors

In order to protect people and the charging station, the optional temperature monitoring can be used to interrupt the charging process in the event of overheating at the power contacts.

With three or four-pos. locking actuator
The charging socket is available with either a three-pos. or four-pos. locking actuator and corresponding connecting cable.

Silver-plated, fully molded contacts
The silver-plated surfaces of the power and signal contacts ensure efficient power transmission, optimum corrosion protection, and a long service life. They are fully molded and therefore waterproof and dirtproof.

Plug-in connecting cables for the infrastructure charging socket

By choosing the separately available cable set, you can determine the charging power of your charging socket:

  • Single- or three-phase cable
  • 20 A or 32 A charging current
  • 0.3 to 2.0 m cable length (additional lengths on request)

The plug-in connecting cables simplify installation and subsequent replacement of the charging socket in the event of maintenance.

3D view

Experience now in 3D

Take a look at the type 2 charging socket including shutter and protective cover with LED display in precise detail. The product can be viewed from any angle using free zoom and rotate functions.

Integrated, freely controllable LED display An example configuration

Type 2 charging socket pulses/glows blue
Pulsating blue: charging in progress, glowing blue: charging completed
Type 2 charging socket flashes red
Flashing red: Charging process interrupted due to a fault
Type 2 charging socket glows orange
Glowing orange: Charging point is reserved for a user
Type 2 charging socket glows green
Glowing green: Charging point is free and ready for charging

Convenient, safe, and double-award winner Discover other advantages of our AC charging sockets

Person plugging an AC charging connector into a charging station
PTC temperature sensors at the power contacts of the CHARX connect modular AC charging sockets
Award ceremony for the German Design Award 2023 and iF Design Award 2023 for the CHARX connect modular AC charging sockets
Person plugging an AC charging connector into a charging station

Whether it is making a phone call or carrying their shopping – in everyday charging situations, electric car drivers often only have one hand free to connect the charging cable to the charging station.

That is why we have consistently designed our AC charging sockets for one-handed operation: Both the protective cover and the shutter can be opened effortlessly with the charging connector, without needing to use your other hand. A small feature that makes a big difference and is appreciated by many of our customers.

PTC temperature sensors at the power contacts of the CHARX connect modular AC charging sockets

The optional temperature sensors reliably protect the charging socket from overheating, which can occur due to foreign objects or contamination, for example. This protects users from danger and prevents expensive damage to the charging station.

The sensors consist of a chain of PTC resistors, located at each power contact. By detecting the resistance values, the charging controller can initiate an immediate shutdown when a limit temperature is exceeded.

Award ceremony for the German Design Award 2023 and iF Design Award 2023 for the CHARX connect modular AC charging sockets

CHARX connect modular won two prestigious design awards for its modular and attractive design:

  • iF Design Award 2023
  • German Design Award 2023

Our clever modular principle was a key factor in this win by enabling all components to be freely combined and tailored to the individual requirements of the customer’s application.

Your personal contact person

For all queries regarding our products and solutions

Luis Leal
Luis Leal
Business Development Manager E-Mobility
+1 514 242 9316
I will be happy to advise you on your charging infrastructure project.