CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
28 - 12 | ||||
C | ||||
28 - 12 | ||||
D | ||||
28 - 12 |
IECEE CB Scheme
Approval ID: DE1-62971_M1CCA
Approval ID: CH-02-IK-0258.INominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
- 1.5 |
LR
Approval ID: LR21234196TAVDE Zeichengenehmigung
Approval ID: 40010331Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
0.2 - 2.5 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
28 - 12 |